Properties
Version | Dragline cable, SC duplex IP 20, SC duplex IP 20, 50 µm, PUR, 10 m |
Order No. | 8876430100 |
Type | IE-FM5D2UE0010MSD0SD0X |
GTIN (EAN) | 4032248609901 |
Qty. | 1 items |
Length | 10 m |
Length (inches) | 393.701 inch |
Net weight | 309 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 |
Installation temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Connector standard | IEC 61754-4 |
Connector standard | IEC 61754-4 |
Attenuation |
2.3 dB/km at 850 nm
≤ 0.5 dB/km at 1300 nm |
Bandwidth |
500 MHz*km at 850 nm
500 MHz*km at 1300 nm |
Fibre type |
GOF
Multimode OM2 |
Insertion loss | ≤ 0.4 dB |
Return loss (attenuation) | ≥ 30 dB |
Cable layout | Break-out dragline |
Core diameter | 50 µm |
Material sheath | PUR |
Primary coating | 245 µm |
Sheath diameter | 6 mm |
Sheathing colour | black |
Bending cycles | 100,000 |
Halogen | No |
Min. bending radius, once only | 25 mm |
Min. bending radius, repetitive | 77 mm |
Plug left | SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Plug left | SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002607 |
ETIM 7.0 | EC002607 |
ETIM 8.0 | EC002607 |
ETIM 9.0 | EC002607 |
ECLASS 9.0 | 27-06-10-03 |
ECLASS 9.1 | 27-06-10-03 |
ECLASS 10.0 | 27-06-10-03 |
ECLASS 11.0 | 27-06-10-03 |
ECLASS 12.0 | 27-06-10-03 |
ECLASS 13.0 | 27-06-10-03 |
ECLASS 14.0 | 27-06-10-03 |
ROHS | Conform |