Properties
Version | Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PVC, 5 m |
Order No. | 1062550000 |
Type | IE-FM5Z2VO0005MLD0LD0X |
GTIN (EAN) | 4032248813254 |
Qty. | 1 items |
Length | 5 m |
Length (inches) | 196.85 inch |
Net weight | 73 g |
Storage temperature | -25 °C...75 °C |
Operating temperature | -5 °C...75 |
Installation temperature | -5 °C...50 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Connector standard | IEC 61754-20 |
Connector standard | IEC 61754-20 |
Attenuation |
≤ 2.7 dB/km at 850 nm
≤ 0.7 dB/km at 1300 nm |
Bandwidth |
≥ 600 MHz*km at 850 nm
≥ 1200 MHz*km at 1300 nm |
Fibre type |
GOF
Multimode OM2 |
Cable layout | ZIPCORD |
Core diameter | 50 µm |
Material sheath | PVC |
Primary coating | 245 µm |
Sheath diameter | 3*6 mm |
Sheathing colour | orange |
Standard designations | I-V(ZN)Y |
Min. bending radius, once only | 30 mm |
Min. bending radius, repetitive | 60 mm |
Plug left | LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Plug left | LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002607 |
ETIM 7.0 | EC002607 |
ETIM 8.0 | EC002607 |
ETIM 9.0 | EC002607 |
ECLASS 9.0 | 27-06-10-03 |
ECLASS 9.1 | 27-06-10-03 |
ECLASS 10.0 | 27-06-10-03 |
ECLASS 11.0 | 27-06-10-03 |
ECLASS 12.0 | 27-06-10-03 |
ECLASS 13.0 | 27-06-10-03 |
ECLASS 14.0 | 27-06-10-03 |
ROHS | Conform |