Properties
Version | System cable, 980 µm, Polyethylene |
Order No. | 2781950000 |
Type | IE-FPOB2EG-500 |
GTIN (EAN) | 4064675057109 |
Qty. | 1 items |
Net weight | 24,500 g |
Storage temperature | -30 °C...70 °C |
Operating temperature | -30 °C...70 °C |
Bending cycles | 10.000 |
Colour coding |
orange
black |
Halogen | No |
Number of wires | 2 |
Sheathing colour | green |
Cable layout | Mini-Breakout |
Colour coding |
orange
black |
Core diameter | 980 µm |
Diameter of wire pair | 2.2 mm |
Material sheath | Polyethylene |
Number of wires | 2 |
Primary coating | 245 µm |
Sheath diameter, max. | 7.5 mm |
Sheathing colour | green |
Tensile force, max. | 1,000 N |
Bending cycles | 10.000 |
Colour | green |
Halogen | No |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000034 |
ETIM 7.0 | EC000034 |
ETIM 8.0 | EC000034 |
ETIM 9.0 | EC000034 |
ECLASS 9.0 | 27-06-18-03 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-03 |
ECLASS 11.0 | 27-06-18-03 |
ECLASS 12.0 | 27-06-18-03 |
ECLASS 13.0 | 27-06-18-03 |
ROHS | Conform |