Properties
Version | PoE Injector, Gigabit Ethernet, Number of ports: 2x RJ45 10/100/1000BaseT(X), 2x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C |
Order No. | 2682440000 |
Type | IE-INJ-EL02-2GTPOE |
GTIN (EAN) | 4050118692273 |
Qty. | 1 items |
Depth | 95 mm |
Depth (inches) | 3.74 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 41 mm |
Width (inches) | 1.614 inch |
Net weight | 400 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV IEC 61000-4-6 CS: 3 Vrms |
Free fall | According to IEC 60068-2-31 |
Safety standard |
UL 61010-1
UL 61010-2-201 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
LED indicator |
Power LED: PWR
PoE active |
Number of ports |
2x RJ45 10/100/1000BaseT(X)
2x RJ45 10/100/1000 BaseT(X) PoE+ |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode MDI-X |
MTBF |
|
PoE output current |
|
PoE output power |
|
PoE pin assignment | Mode A: Pin 1, 2 (V+); Pin 3, 6 (V-); Alternative A; MDI-X |
Total PoE power budget |
|
Connection type | 1 removable 4-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
1 single input |
Voltage supply range |
|
Housing main material | Metal |
Protection degree | IP30 |
Speed | Gigabit Ethernet |
Type of mounting | DIN rail |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) IEEE 802.3ab for 1000Base-T IEEE 802.3at/af for Power-over-Ethernet |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_166553)
[RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_174745) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253780) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_263602) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_223850) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2682440000) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_165496)
[Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000515 |
ETIM 7.0 | EC003552 |
ETIM 8.0 | EC003552 |
ETIM 9.0 | EC003552 |
ECLASS 9.0 | 19-17-01-25 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 19-17-04-10 |
ECLASS 11.0 | 19-17-04-10 |
ECLASS 12.0 | 19-17-04-10 |
ECLASS 13.0 | 19-17-04-10 |
ECLASS 14.0 | 19-17-04-10 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |
Accessories
Industrial EthernetAccessoriesMounting KitsMounting kit for 19" rack assembly