Properties
Version | Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20 |
Order No. | 2782300000 |
Type | IE-KEY-RJ45/IDC-1 |
GTIN (EAN) | 4064675057895 |
Qty. | 1 items |
Height | 23.4 mm |
Height (inches) | 0.921 inch |
Width | 14.7 mm |
Width (inches) | 0.579 inch |
Wall thickness, min. | 1.45 mm |
Wall thickness, max. | 1.55 mm |
Net weight | 25 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | IDC |
Wiring |
TIA-568A
TIA-568B PROFINET |
Housing main material | Zinc diecast |
Insulation cross-section, max. | 1.8 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.41...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 26...AWG 22 |
Conductor connection cross-section, solid | 0.13...0.32 mm² |
Connection diameter, flexible | 0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Shielding | 360° shield contact |
Protection degree | IP20 |
Insertion force | 20 N |
Plugging cycles | 750 |
Contact resistance | ≤ 20 mΩ |
Dielectric strength, contact / contact | ≥ 1000 V DC |
Insulation strength | 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3at |
Connector standard | IEC 60603-7-51 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ROHS | Conform |