Properties
Version | Sheet holes |
Order No. | 1966790000 |
Type | IE-KOK-V4 |
GTIN (EAN) | 4032248659616 |
Qty. | 1 items |
Width | 20.2 mm |
Width (inches) | 0.795 inch |
Diameter | 23.2 mm |
Net weight | 700 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Rectangular sheet holes 23.2 x 20.2 mm |
Version | Special form, 2-sides flattened |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000156 |
ETIM 7.0 | EC000156 |
ETIM 8.0 | EC000156 |
ETIM 9.0 | EC000156 |
ETIM 10.0 | EC000156 |
ECLASS 9.0 | 21-04-90-47 |
ECLASS 9.1 | 21-04-90-47 |
ECLASS 10.0 | 21-04-90-47 |
ECLASS 11.0 | 21-04-51-16 |
ECLASS 12.0 | 21-04-51-16 |
ECLASS 13.0 | 21-04-51-16 |
ECLASS 14.0 | 21-04-51-16 |
ECLASS 15.0 | 21-04-51-16 |