Properties
Version | Coupling, M12, M12, Cat.5 (ISO/IEC 11801), IP67 |
Order No. | 8901640000 |
Type | IE-M12-COUP |
GTIN (EAN) | 4032248658206 |
Qty. | 1 items |
Net weight | 36 g |
Operating temperature | -40 °C...105 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | d1193a9e-dc7c-484a-ba48-176711eb392b |
Category | Cat.5 (ISO/IEC 11801) |
Coding | D |
Contact surface | 100 MΩ |
Housing main material |
Fiberglass-reinforced polyamide
Brass nickel-plated |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 |
Number of poles | 4 |
Connection 1 | M12 |
Connection 2 | M12 |
Description of article | Coupling |
Configuration | M12 socket to RJ45 socket |
Housing main material |
Fiberglass-reinforced polyamide
Brass nickel-plated |
Category | Cat.5 (ISO/IEC 11801) |
Connection thread | M12 |
Contact surface | 100 MΩ |
Shielding | 360° shield contact |
Protection degree | IP67 |
Plugging cycles | ≥ 100 |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1000 V AC/DC |
Connector standard | IEC 61076-2-101 |
Coding | D |
Connection thread | M12 |
Contact surface | 100 MΩ |
Housing main material |
Fiberglass-reinforced polyamide
Brass nickel-plated |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 |
Approval/Certificate/Document of Conformity |
[GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423)
[PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_157237) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8901640000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=8901640000&norm=0) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ROHS | Conform |