Properties
Version | Junction box, IP67, Variant 1, 1 port, straight |
Order No. | 1966300000 |
Type | IE-OM-V01M-K11-1S |
GTIN (EAN) | 4032248658497 |
Qty. | 1 items |
Depth | 57 mm |
Depth (inches) | 2.244 inch |
Width | 75 mm |
Width (inches) | 2.953 inch |
Length | 140 mm |
Length (inches) | 5.512 inch |
Net weight | 460 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | e3782e8e-7b94-417d-a6f7-ac548c86df93 |
Colour | grey |
Housing main material | AL-Si 12 |
Plugging cycles | 750 |
Protection degree | IP67 |
Type of mounting |
Floor-mounted
Wall mounting |
Connector standard | IEC 61076-3-106 Var. 1 |
Approval/Certificate/Document of Conformity | [GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167098) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1966300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1966300000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 7.0 | EC002597 |
ETIM 8.0 | EC002597 |
ETIM 9.0 | EC002597 |
ECLASS 9.1 | 27-44-03-18 |
ECLASS 10.0 | 27-44-03-18 |
ECLASS 11.0 | 27-44-03-18 |
ECLASS 12.0 | 27-44-03-18 |
ECLASS 13.0 | 27-44-03-18 |
ECLASS 14.0 | 27-44-03-18 |
ROHS | Conform |