Properties
Version | Wall-mounted junction box, IP67, Variant 4 to IEC 61076-3-106 |
Order No. | 1045780000 |
Type | IE-OP-V04P-1S |
GTIN (EAN) | 4032248779963 |
Qty. | 10 items |
Depth | 106.9 mm |
Depth (inches) | 4.209 inch |
Height | 61.6 mm |
Height (inches) | 2.425 inch |
Width | 41.8 mm |
Width (inches) | 1.646 inch |
Net weight | 6.5 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Housing main material | PA |
Plugging cycles | 750 |
Protection degree | IP67 |
Type of mounting |
Floor-mounted
for exposed connections Wall mounting |
UL 94 flammability rating | V-0 |
Connector standard | IEC 61076-3-106 Var. 4 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_174699) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1045780000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 7.0 | EC002597 |
ETIM 8.0 | EC002597 |
ETIM 9.0 | EC002597 |
ECLASS 9.1 | 27-44-03-18 |
ECLASS 10.0 | 27-44-03-18 |
ECLASS 11.0 | 27-44-03-18 |
ECLASS 12.0 | 27-44-03-18 |
ECLASS 13.0 | 27-44-03-18 |
ECLASS 14.0 | 27-44-03-18 |
ROHS | Conform |