Properties
Version | PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, black, Tape |
Order No. | 2795120000 |
Type | IE-PCB-SPE-P-90V2.1-THR-YG/YG RL |
GTIN (EAN) | 4064675119227 |
Qty. | 100 items |
Packaging | Tape |
Depth | 19.9 mm |
Depth (inches) | 0.783 inch |
Height | 10.9 mm |
Height (inches) | 0.429 inch |
Width | 7.52 mm |
Width (inches) | 0.296 inch |
Net weight | 5.93 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Plugging force/pole, min. | 9.1 N |
Pulling force / pole, min. | 3.4 N |
Side termination, characteristic | Clip-on flange |
Soldering process |
Reflow soldering
Manual soldering Wave soldering |
Tolerance of solder pin position | ± 0.1 mm |
Product family | Industrial Ethernet |
Type of connection |
Solder connection
Male contact |
Pitch in mm (P) | 1.8 mm |
Pitch in inches (P) | 0.071 " |
Number of poles | 2 |
Number of rows | 1 |
Pin series quantity | 1 |
Protection degree | IP20 |
Plugging cycles | 750 |
Plugging force/pole, max. | 3.5 N |
Pulling force/pole, max. | 6.7 N |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulation strength | ≥ 500 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | CuMg |
Contact material | Cu-alloy |
Contact surface | Ni/Au |
Layer structure of solder connection | 2...4 µm Ni / ≥ 0.25 µm Au |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E316369 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
VPE length | 459 mm |
VPE width | 365 mm |
VPE height | 61 mm |
Insulating material | LCP |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Protection degree | IP20 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_239580) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2795120000) |
Product Change Notification |
[20221209 Änderung von SPE Typbezeichnung](https://mdcop.weidmueller.com/mediadelivery/asset/900_289018)
[20221209 Change of SPE type description](https://mdcop.weidmueller.com/mediadelivery/asset/900_289019) |
Technical Documentation |
[2795120000_E-PCB-SP0-P-90V-THR-YG/YG](https://mdcop.weidmueller.com/mediadelivery/asset/900_200641)
[2795120000_IE-PCB-SP0-P-90V-THR-YG-YG_CD.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306538) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E316369 |