Properties
Version | Built-in plugs, M8 PCB insert, Socket connector, Solder connection, Male contact, IP67 with housing, THT/THR solder connection, 180°, Number of poles: 2 |
Order No. | 2735920000 |
Type | IE-PCB-SPM-P-180-THR |
GTIN (EAN) | 4050118820164 |
Qty. | 100 items |
Depth | 14.5 mm |
Depth (inches) | 0.571 inch |
Height | 24 mm |
Height (inches) | 0.945 inch |
Width | 10.1 mm |
Width (inches) | 0.398 inch |
Net weight | 3 g |
Operating temperature | -40 °C...85 °C |
Category | T1-B |
Mounting onto the PCB | THT/THR solder connection |
Number of poles | 2 |
Outgoing elbow | 180° |
Performance-Category | T1-B |
Plugging cycles | ≥ 100 |
Product family | Industrial Ethernet |
Protection degree | IP67 with housing |
Soldering process |
Reflow soldering
Manual soldering Wave soldering |
Type of connection |
Solder connection
Male contact |
Dielectric strength, contact / contact | 1000 V DC |
Dielectric strength, contact / shield | 2250 V DC |
Insulation strength | ≥ 500 MΩ |
Rated current | 4 A |
Rated voltage | 72 V |
Connector standard | IEC 63171-5 |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulation strength | ≥ 500 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | Ni/Au |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
VPE length | 330 mm |
VPE width | 330 mm |
VPE height | 49 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_177553) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2735920000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ROHS | Conform |