Properties
Version | PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible |
Order No. | 1393080000 |
Type | IE-PCB2-M12X-S-180 |
GTIN (EAN) | 4050118194043 |
Qty. | 10 items |
Wall thickness, min. | 0.9 mm |
Wall thickness, max. | 2.5 mm |
Net weight | 11.7 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Coding | X-coded |
Number of poles | 8 |
Rated voltage | 48 V |
Protection degree |
IP67
when screwed in |
Contact surface | Gold over nickel |
Housing main material | CuZn |
Connection thread | M12 |
Insulation strength | 100 MΩ |
Plugging cycles | ≥ 100 |
Contact material | Cu-alloy |
Number of poles | 8 |
Connection 1 | M12 |
Connection 2 | Solder connection |
Configuration | Reflow compatible |
Housing main material | CuZn |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Connection thread | M12 |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Shielding material | CuSn |
Shielding | 360° all-round enclosure |
Protection degree |
IP67
when screwed in |
Plugging cycles | ≥ 100 |
Approval/Certificate/Document of Conformity |
[DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418)
[CC Link IE Field M12-X](https://mdcop.weidmueller.com/mediadelivery/asset/900_81578) [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_104104) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1393080000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC003568 |
ETIM 8.0 | EC003568 |
ETIM 9.0 | EC003568 |
ETIM 10.0 | EC003568 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-44-01-10 |
ECLASS 12.0 | 27-44-01-10 |
ECLASS 13.0 | 27-44-01-10 |
ECLASS 14.0 | 27-44-01-10 |
ECLASS 15.0 | 27-44-01-10 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |