Properties
Version | Empty enclosure, Plug housing, IP67 |
Order No. | 1012440000 |
Type | IE-PH-V01P |
GTIN (EAN) | 4032248720095 |
Qty. | 10 items |
Depth | 77.5 mm |
Depth (inches) | 3.051 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 30 |
Width (inches) | 1.181 inch |
Net weight | 2.4 g |
Operating temperature | -40 °C...70 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 11b17e97-f803-4c09-9278-b20f22f15f81 |
Colour | Miscellaneous |
Configuration | Plug housing with labelling/marking holder: 9*11 mm; suitable for holding RJ45 and fibre-optic inserts |
Housing main material | PA UL 94 V0 |
Plugging cycles | 750 |
Protection degree | IP67 |
Connector standard | IEC 61076-3-106 Var. 1 |
Approval/Certificate/Document of Conformity | [DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252672) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1012440000) |
Product Change Notification |
[20210412 Technical change for cap nut V1 and V4](https://mdcop.weidmueller.com/mediadelivery/asset/900_207360)
[20210412 Technische Änderung zu Hutmutter V1 und V4](https://mdcop.weidmueller.com/mediadelivery/asset/900_207361) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90841) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-02 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-01-04 |
ECLASS 14.0 | 27-19-01-04 |
ROHS | Conform |
Accessories
-
Item No.:1962730000Packaging unit:10 PC
Plug insert RJ45 IDC, Plug insert RJ45, no tools required, TIA-568A, EIA/TIA T568 B, PROFINET
-
Item No.:1962720000Packaging unit:10 PC
Plug insert RJ45 IDC, Plug insert RJ45, crimp
-
-
-
-
Item No.:1096180000Packaging unit:300 PC
Crimp contact, for plug insert, Hybrid
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1962540000Packaging unit:10 PC
Empty enclosure, Plug housing, Variant 5 to IEC 61076-3-106, IP67
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsRJ45
ConnectorsIndustrial Ethernet ConnectorsAccessoriesDust caps
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67InsertsLWL-SC
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsHybrid
MarkersDevice markersMultiCardESGESG 9/11Blank
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V5 Rockstar®Empty housings