Properties
Version | Empty enclosure |
Order No. | 1011560000 |
Type | IE-PH-V14M-RJ |
GTIN (EAN) | 4032248718696 |
Qty. | 10 items |
Depth | 72.45 mm |
Depth (inches) | 2.852 inch |
Height | 26.8 mm |
Height (inches) | 1.055 inch |
Width | 22.3 mm |
Width (inches) | 0.878 inch |
Net weight | 57.5 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4f3aae94-c2bc-4010-b63b-5b114ba6bd55 |
Colour | Miscellaneous |
Configuration | Plug housing with labelling tag holder: 9*11 mm; suitable for holding RJ45 and fibre-optic inserts |
Housing main material | Zinc diecast |
Plugging cycles | 750 |
Protection degree | IP67 |
Certificate no. (cULus) | E316369 |
Connector standard | IEC 61076-3-117 Var. 14 |
Approval/Certificate/Document of Conformity |
[DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418)
[PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_44995) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1011560000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-02 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-01-04 |
ECLASS 14.0 | 27-19-01-04 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
-
Item No.:1096180000Packaging unit:300 PC
Crimp contact, for plug insert, Hybrid
-
Item No.:1962720000Packaging unit:10 PC
Plug insert RJ45 IDC, Plug insert RJ45, crimp
-
Item No.:1962730000Packaging unit:10 PC
Plug insert RJ45 IDC, Plug insert RJ45, no tools required, TIA-568A, EIA/TIA T568 B, PROFINET
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsHybrid
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsRJ45
MarkersDevice markersMultiCardESGESG 9/11Blank