Properties
Version | LC insert, Plug insert 2 LC, multimode |
Order No. | 1962780000 |
Type | IE-PI-2LC-MM |
GTIN (EAN) | 4032248644865 |
Qty. | 10 items |
Depth | 59 mm |
Depth (inches) | 2.323 inch |
Height | 10.3 mm |
Height (inches) | 0.406 inch |
Width | 13.15 mm |
Width (inches) | 0.518 inch |
Net weight | 21.4 g |
Operating temperature | -40 °C...70 °C |
Humidity | 0...85 % rel. humidity |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Colour | Miscellaneous |
Configuration | Connector and flange insert for variant 1, 4 and 14 housings |
Connection 1 | LC |
Connection 2 | Crimp |
Description of article | Plug insert 2 LC, multimode |
Ferrule material | Zirconia |
Fibre type | Multimode |
Housing main material | PBT diecast zinc |
Humidity | 0...85 % rel. humidity |
Insertion loss | ≤ 0.4 dB |
Plugging cycles | 1000 |
Protection degree | IP67 with housing |
Return loss (attenuation) | ≥ 30 dB |
Connector standard | IEC 61754-20 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245577) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1962780000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90843) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
ROHS | Conform |
Accessories
ToolsCrimping toolsMiscellaneous crimping tools......for fiber-optic connectors SC, ST & LC
Is accessory of
-
Item No.:1962530000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, Variant 4 to IEC 61076-3-106, IP67
-
Item No.:1962520000Packaging unit:10 PC
Empty enclosure, Plug housing, Variant 4 to IEC 61076-3-106, IP67
-
Item No.:1012460000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, IP67
-
-
Item No.:1962550000Packaging unit:10 PC
Empty enclosure, Plug housing, Variant 1 to IEC 61076-3-106, IP67
-
Item No.:1962560000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, Variant 1 to IEC 61076-3-106, IP67
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullEmpty housings
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 plastic bayonetEmpty housings
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 metal bayonetEmpty housing