Properties
Version | Substitute wire manager, RJ45, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A |
Order No. | 1992920000 |
Type | IE-PI-RJ45-FH-A-1.1 |
GTIN (EAN) | 4050118377965 |
Qty. | 30 items |
Net weight | 4.367 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Wiring | EIA/TIA T568 A |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.1 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Connection diameter, solid | 0.41...0.51 mm |
Conductor connection cross-section, solid (AWG) | AWG 26...AWG 24 |
Connection diameter, flexible | 0.46...0.61 mm |
Conductor connection cross-section, flexible (AWG) | AWG 27...AWG 24 |
Conductor connection cross-section, extremely flexible | 0.51, Approval of the cable by Weidmüller necessary |
Conductor connection cross-section, extremely flexible (AWG) | AWG 26, Approval of the cable by Weidmüller necessary |
Note, very finely stranded line connection | Approval of the cable by Weidmüller necessary |
Shielding | 360° shield contact |
Protection degree | IP20 |
Ability to reconnect | ≤ 4 cycles (with the same cross-section) |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
PoE / PoE+ | conforming to IEEE 802.3at |
Certificate No. (cURus) | E471884 |
Connector standard | IEC 60603-7-51 |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ETIM 10.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ECLASS 15.0 | 27-44-03-90 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E471884 |
Is accessory of
-
Item No.:1518100000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.5 (ISO/IEC 11801), PROFINET
-
Item No.:1518090000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1992890000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1518080000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1992870000Packaging unit:10 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1992840000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.5 (ISO/IEC 11801), PROFINET
-
Item No.:1992860000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1992820000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1992830000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1992850000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A