Properties
Version | SC insert, Plug SCRJ, POF, reconnectable |
Order No. | 2564960000 |
Type | IE-PI-SCRJ-POF-QA |
GTIN (EAN) | 4050118574647 |
Qty. | 10 items |
Depth | 56 mm |
Depth (inches) | 2.205 inch |
Height | 10.5 mm |
Height (inches) | 0.413 inch |
Width | 13.2 mm |
Width (inches) | 0.52 inch |
Net weight | 1.6 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Colour | Miscellaneous |
Configuration | Connector and flange insert for variant 1, 4 and 14 housings |
Connection 1 | SCRJ |
Connection 2 | Screw |
Description of article |
Plug SCRJ, POF
reconnectable |
Dust protection cap material | TPE |
Ferrule material | Arcap |
Fibre type | POF |
Housing main material | PA 66 |
Insertion loss | ≤ 1.0 dB |
Plugging cycles | ≥ 500 |
Protection degree | IP67 with housing |
Sheath diameter, max. | 8 mm |
Sheath diameter, min. | 5 mm |
Single conductor diameter, max | 2.3 mm |
Single conductor diameter, min | 2.1 mm |
Type of mounting | Screw mounting |
Connector standard | IEC 61754-24 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_261935) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2564960000) |
User Documentation | [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90843) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
ROHS | Conform |