Properties
Version | SC insert, Plug SCRJ, POF |
Order No. | 1067410000 |
Type | IE-PI-SCRJ-POF |
GTIN (EAN) | 4032248820870 |
Qty. | 10 items |
Depth | 56 mm |
Depth (inches) | 2.205 inch |
Height | 10.5 mm |
Height (inches) | 0.413 inch |
Width | 13.2 mm |
Width (inches) | 0.52 inch |
Net weight | 18.7 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Colour | Miscellaneous |
Configuration | Connector and flange insert for variant 1, 4 and 14 housings |
Connection 1 | SCRJ |
Connection 2 | Crimp |
Description of article | Plug SCRJ, POF |
Ferrule material | Arcap |
Fibre type | POF |
Housing main material |
Zinc diecast
PA |
Insertion loss | ≤ 1.0 dB |
Plugging cycles | 1000 |
Protection degree | IP67 with housing |
Certificate No. (UL) | E477798 |
Connector standard | IEC 61754-24 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_261928) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1067410000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90843) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91231) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
Approvals | ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E477798 |
Accessories
-
Item No.:1278430000Packaging unit:100 PC
FO connector, Replacement crimp barrel, IP67 with housing
-
-
-
-
Item No.:1208930000Packaging unit:1 PC
Crimping tool: HTX-IE-POF, Stripping tool: Multi-Stripax IE-POF
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67InsertsLWL-SC
ToolsCrimping toolsMiscellaneous crimping tools......for fiber-optic connectors SC, ST & LC
ToolsCrimping toolsMiscellaneous crimping tools......for fibre-optic cable with polymer optic fibres (POF)
ToolsAssortmentCrimp Sets
Is accessory of
-
-
Item No.:1012460000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, IP67
-
-
Item No.:1962550000Packaging unit:10 PC
Empty enclosure, Plug housing, Variant 1 to IEC 61076-3-106, IP67
-
Item No.:1962560000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, Variant 1 to IEC 61076-3-106, IP67
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 plastic bayonetEmpty housings
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V14 PushPullEmpty housings
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 metal bayonetEmpty housing