Properties
Version | SC insert, Plug SCRJ, singlemode |
Order No. | 1067390000 |
Type | IE-PI-SCRJ-SM |
GTIN (EAN) | 4032248820863 |
Qty. | 10 items |
Depth | 56 mm |
Depth (inches) | 2.205 inch |
Height | 10.5 mm |
Height (inches) | 0.413 inch |
Width | 13.2 mm |
Width (inches) | 0.52 inch |
Net weight | 19.4 g |
Operating temperature | -40 °C...70 °C |
REACH SVHC | Lead 7439-92-1 |
Connection 1 | SCRJ |
Connection 2 | Crimp |
Gender | male |
Housing main material |
Zinc diecast
PA |
Outlet direction | Straight |
Protection degree | IP67 with housing |
Colour | Miscellaneous |
Configuration | Connector and flange insert for variant 1, 4 and 14 housings |
Connection 1 | SCRJ |
Connection 2 | Crimp |
Description of article | Plug SCRJ, singlemode |
Ferrule material | Zirconia |
Fibre type | Singlemode |
Housing main material |
Zinc diecast
PA |
Insertion loss | ≤ 0.5 dB |
Plugging cycles | 1000 |
Protection degree | IP67 with housing |
Return loss (attenuation) | ≥ 40 dB |
Certificate No. (UL) | E477798 |
Connector standard | IEC 61754-24 |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90843) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
Approvals | ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E477798 |
Accessories
-
-
-
-
Item No.:1208930000Packaging unit:1 PC
Crimping tool: HTX-IE-POF, Stripping tool: Multi-Stripax IE-POF
ToolsCrimping toolsMiscellaneous crimping tools......for fibre-optic cable with polymer optic fibres (POF)
ToolsCrimping toolsMiscellaneous crimping tools......for fiber-optic connectors SC, ST & LC
ToolsAssortmentCrimp Sets
Is accessory of
-
-
Item No.:1962550000Packaging unit:10 PC
Empty enclosure, Plug housing, Variant 1 to IEC 61076-3-106, IP67
-
Item No.:1962560000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, Variant 1 to IEC 61076-3-106, IP67
-
-
Item No.:1012460000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, IP67
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V14 PushPullEmpty housings
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 metal bayonetEmpty housing
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 plastic bayonetEmpty housings