Properties
Version | Flange-mounted housing, protective cap |
Order No. | 1968920000 |
Type | IE-PP-V05M |
GTIN (EAN) | 4032248692668 |
Qty. | 1 items |
Depth | 31 mm |
Depth (inches) | 1.22 inch |
Net weight | 28.842 g |
Operating temperature | -40 °C...70 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Colour | grey |
Housing main material | diecast aluminium |
Protection degree | IP67 |
Certificate no. (cULus) | E316369 |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002314 |
ETIM 7.0 | EC002314 |
ETIM 8.0 | EC002314 |
ETIM 9.0 | EC002314 |
ECLASS 9.0 | 27-44-02-08 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-08 |
ECLASS 11.0 | 27-44-02-08 |
ECLASS 12.0 | 27-44-02-08 |
ECLASS 13.0 | 27-44-02-08 |
ECLASS 14.0 | 27-44-02-08 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Is accessory of
-
Item No.:1077300000Packaging unit:10 PC
RJ45 plug, no tools required, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963110000Packaging unit:10 PC
RJ45 crimp plug, Variant 5, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963200000Packaging unit:10 PC
RJ45 plug, no tools required, Variant 5, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1271250000Packaging unit:10 PC
RJ45 plug, no tools required, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1962540000Packaging unit:10 PC
Empty enclosure, Plug housing, Variant 5 to IEC 61076-3-106, IP67
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V5 Rockstar®Sets - RJ45
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V5 Rockstar®Empty housings