Properties
Version | Plugs prefabricated to customer spec., M12, pin, straight |
Order No. | 3020530000 |
Type | IE-PS-M12X-180-P-TH-CG-E |
GTIN (EAN) | 4099986933569 |
Qty. | 1 items |
Net weight | 20 g |
Cable diameter, max. | 9 mm |
Cable diameter, min. | 4 mm |
Category | Cat. 6A |
Coding | X-coded |
Conductor cross-section, max. | 0.34 mm² |
Conductor cross-section, min. | 0.14 mm² |
Connection cross-section, max. | 0.34 mm² |
Connection cross-section, min. | 0.14 mm² |
Contact surface | Gold-plated |
Housing main material | Cu alloy Ni plated |
Number of poles | 8 |
Plugging cycles | ≥ 250 |
Pollution severity | 3 |
Protection degree | IP67 plugged |
Rated current | 0.5 A |
Rated voltage | 48 V |
Shield connection | Yes, screwed |
Number of poles | 8 |
Connection 1 | M12 |
Connection 2 | Crimp |
Housing main material | Cu alloy Ni plated |
Category | Cat. 6A |
Connection thread | M12 |
Contact surface | Gold-plated |
Protection degree | IP67 plugged |
Plugging cycles | ≥ 250 |
Rated voltage | 48 V |
Connector standard | IEC 61076-2-109 |
Connector standard | IEC 61076-2-109 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Accessories
ConnectorsCircular ConnectorsM12 connectorsDataX type cat. 6APlug-in connectorCrimp connectionM12X crimp contacts
ToolsCrimping toolsMiscellaneous crimping tools......for M12