Properties
Order No. | 2664820000 |
Type | IE-PS-M12X-180-P-TH-CG |
GTIN (EAN) | 4050118765229 |
Qty. | 1 items |
Net weight | 15 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Cable diameter, max. | 9 mm |
Cable diameter, min. | 4 mm |
Coding | X-coded |
Conductor cross-section, max. | 0.34 mm² |
Conductor cross-section, min. | 0.14 mm² |
Connection cross-section, max. | 0.34 mm² |
Connection cross-section, min. | 0.14 mm² |
Contact surface | Gold-plated |
Housing main material | Cu alloy Ni plated |
Number of poles | 8 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Protection degree | IP67 plugged |
Rated current | 0.5 A |
Rated current | 0.5 A |
Rated voltage | 50 V |
Shield connection | Yes, screwed |
Number of poles | 8 |
Connection 1 | M12 |
Connection 2 | Crimp |
Housing main material | Cu alloy Ni plated |
Connection thread | M12 |
Contact surface | Gold-plated |
Protection degree | IP67 plugged |
Plugging cycles | ≥ 500 |
Rated current | 0.5 A |
Rated voltage | 50 V |
Connector standard | IEC 61076-2-109 |
Connector standard | IEC 61076-2-109 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96088) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2664820000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
ROHS | Conform |
Accessories
ConnectorsCircular ConnectorsM12 connectorsDataX type cat. 6APlug-in connectorCrimp connectionM12X crimp contacts
ToolsCrimping toolsMiscellaneous crimping tools......for M12