Properties
Version | Sockets prefabricated to customer spec., M12, IDC, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67 plugged |
Order No. | 1516330000 |
Type | IE-PS-M12X-S-FH |
GTIN (EAN) | 4050118323788 |
Qty. | 1 items |
Net weight | 23 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Coding | X-coded |
Contact material | Brass |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Insulation strength | 100 MΩ |
Number of poles | 8 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 plugged |
Rated voltage | 48 V |
Shield connection | Yes, screwed |
Number of poles | 8 |
Connection 1 | M12 |
Connection 2 | IDC |
Housing main material | Zinc diecast |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Connection thread | M12 |
Contact material | Brass |
Contact surface | Gold-plated |
Connection diameter, solid | 0.4...0.64 mm |
Wire connection diameter, solid, min. | 0.4 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Wire connection diameter, solid, max. | 0.64 mm |
Connection diameter, flexible | 0.48...0.76 mm |
Wire cross-section, solid, min. (AWG) | AWG 24 |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Wire cross-section, solid, max. (AWG) | AWG 22 |
Wire connection diameter, flexible, min. | 0.48 mm |
Wire connection diameter, flexible, max. | 0.76 mm |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 22 |
Sheath diameter, min. | 5 mm |
Sheath diameter, max. | 9.7 mm |
Contact holder materials | PA |
Shielding | 360° all-round enclosure |
Protection degree | IP67 plugged |
Plugging cycles | ≥ 100 |
Insulation strength | 100 MΩ |
PoE / PoE+ | conforming to IEEE 802.3at |
Rated voltage | 48 V |
Certificate no. (cULus) | E316369 |
Connector standard | IEC 61076-2-109 |
Connector standard | IEC 61076-2-109 |
Fire safety for railway vehicles | DIN EN 45545-2 |
Approval/Certificate/Document of Conformity |
[DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418)
[CC Link IE Field M12-X](https://mdcop.weidmueller.com/mediadelivery/asset/900_81578) [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_97730) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1516330000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_67971) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals | ![CCLINK](/picture/CCLINK.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |