Properties
Version | RJ45 crimp plug, with kink protection; 6.5 - 7.5 mm, Cat.5 (ISO/IEC 11801) |
Order No. | 2584980000 |
Type | IE-PS-RJ45-TH-BK-P |
GTIN (EAN) | 4050118593556 |
Qty. | 10 items |
Net weight | 4.5 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | Crimp |
Description of article | with kink protection; 6.5 - 7.5 mm |
Wiring | PROFINET |
Colour | Miscellaneous |
Insulation cross-section, min. | 1.3 mm |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.5 (ISO/IEC 11801) |
Contact material | Copper alloy |
Connection diameter, solid | 0.57...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 23...AWG 22 |
Connection diameter, flexible | 0.57...0.64 mm |
Conductor connection cross-section, flexible (AWG) | AWG 23...AWG 22 |
Conductor connection cross-section, flexible | ...0.35 mm² |
Sheath diameter, max. | 7.5 mm |
Bending protection sleeve material | Polyamide PA6, UL 94-V0 |
Shielding | 360° all-round enclosure |
Protection degree | IP20 |
Plugging cycles | 750 |
Contact resistance | ≤ 10 mΩ |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Insulation strength | 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3af |
Rated current | 1.5 A |
Rated voltage | 150 V |
Connector standard | IEC 60603-7 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252725) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2584980000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_93591) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |