Properties
Version | RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010) |
Order No. | 1963590000 |
Type | IE-PS-RJ45-TH-BK |
GTIN (EAN) | 4032248645695 |
Qty. | 10 items |
Net weight | 10.2 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | Crimp |
Description of article | Plug with bending protection sleeve in black |
Configuration | Connects piercing contacts and shielded connections in one step, retro-fit for kink-prevention sleeves, Multi-port compatible |
Colour | Miscellaneous |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.05 mm |
Cable pull-out force, min. | 89 N |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact material | Phosphorus bronze |
Contact surface | Gold-plated |
Connection diameter, solid | 0.36...0.51 mm |
Conductor connection cross-section, solid (AWG) | AWG 27...AWG 24 |
Connection diameter, flexible | 0.46...0.61 mm |
Conductor connection cross-section, flexible (AWG) | AWG 27...AWG 24 |
MICE classification M | M1 |
MICE classification I | I1 |
MICE classification C | C1 |
MICE classification E | E3 |
Sheath diameter, min. | 5 mm |
Sheath diameter, max. | 7.3 mm |
Bending protection sleeve material | Polycarbonate PC, UL 94 V-0 |
Shielding material | 0.5 mm brass, 2 µm nickel |
Shielding | 360° all-round enclosure |
Protection degree | IP20 |
Plugging cycles | 750 |
Material insulator | Polycarbonate PC, UL 94 V-0 |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Insulation strength | 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3af |
Certificate No. (cURus) | E316369 |
Connector standard | IEC 60603-7-51 |
Approval/Certificate/Document of Conformity |
[GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423)
[ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_58439) [C-Link IE-PS-RJ45-TH-BK](https://mdcop.weidmueller.com/mediadelivery/asset/900_58430) [UL Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_67338) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252722) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1963590000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1963590000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_93589) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![CCLINK](/picture/CCLINK.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E316369 |