Properties
Version | FO connector, Plug SCRJ, POF, IP20 |
Order No. | 1206720000 |
Type | IE-PS-SCRJ1-POF |
GTIN (EAN) | 4032248988570 |
Qty. | 10 items |
Depth | 51 mm |
Depth (inches) | 2.008 inch |
Height | 14.7 mm |
Height (inches) | 0.579 inch |
Width | 8.95 mm |
Width (inches) | 0.352 inch |
Net weight | 17.9 g |
Operating temperature | -20 °C...80 °C |
Humidity | 0...93 % rel. humidity |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Bending protection sleeve material | TPE |
Cable pull-out force, min. | 100 N |
Colour |
yellow
black |
Connection 1 | SCRJ |
Connection 2 | Rapid connection system: crimping, cutting |
Crimp barrel material |
Copper
nickel-plated |
Description of article | Plug SCRJ, POF |
Dust protection cap material | TPE |
Ferrule material | Nickel silver |
Fibre type | POF |
Housing main material | PC UL 94 V0 |
Housing material, insert |
Zinc diecast
nickel-plated |
Humidity | 0...93 % rel. humidity |
Insertion loss | ≤ 1.0 dB |
Plugging cycles | 1000 |
Pressure spring material | Stainless steel, rust-proof |
Protection degree | IP20 |
Single conductor diameter, max | 2.3 mm |
Single conductor diameter, min | 2.1 mm |
Certificate No. (UL) | E477798 |
Connector standard | IEC 61754-24 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91110) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
Approvals | ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E477798 |
Accessories
-
-
-
Item No.:1278420000Packaging unit:100 PC
FO connector, Replacement crimp barrel, IP20
ToolsMiscellaneous toolsContact removal toolsContact removal tools
ToolsCrimping toolsMiscellaneous crimping tools......for fibre-optic cable with polymer optic fibres (POF)
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP20SC-RJ