Properties
Version | SPE fieldattachable plug, SPE-Plug acc. to IEC 63171-2, IDC, 2-core, IP20 |
Order No. | 2726040000 |
Type | IE-PS-SP0-S-FH-180 |
GTIN (EAN) | 4050118810790 |
Qty. | 1 items |
Net weight | 9 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material locking lever | Stainless steel |
Material strain relief | PC UL 94 V0 |
Connection 1 | SPE-Plug acc. to IEC 63171-2 |
Connection 2 | IDC |
Configuration | field attachable |
Wiring | 2-core |
UL 94 flammability rating | V-0 |
Colour | silver |
Housing main material | zinc diecast nickel-plated |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.6 mm |
Category | T1-B |
Contact material | Bronze tin-plated |
Contact surface | Gold-plated |
Connection diameter, solid | 0.41...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Connection diameter, flexible | 0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Conductor connection cross-section, extremely flexible | 0.51 |
Conductor connection cross-section, extremely flexible (AWG) | AWG 26...AWG 22 |
Sheath diameter, min. | 3.6 mm |
Sheath diameter, max. | 5.7 mm |
Shielding material | bronze tin-plated |
Protection degree | IP20 |
Plugging cycles | 750 |
Material insulator | PC UL94 V0 |
Ability to reconnect | ≤ 4 cycles (with the same cross-section) |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity |
|
Dielectric strength, contact / contact | ≥ 1000 V DC |
Dielectric strength, contact / shield | ≥ 1500 V DC |
Insulation strength | ≥ 500 MΩ |
PoE / PoE+ | PoDL acc. to IEEE 802.3bu / cg |
Rated current | 4 A |
Application-specific communication cable facilities |
ISO/IEC 11801-1 Amd.1
ISO/IEC 11801-3 Amd.1 ISO/IEC 11801-6 Amd.1 |
Connector standard | IEC 63171-2 |
Network standard |
IEEE 802.3cg (10BaseT1)
IEEE 802.3bw (100 BaseT1) IEEE 802.3bp (1000 BaseT1) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_244239) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2726040000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_293823) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-01-90 |
ECLASS 11.0 | 27-44-01-90 |
ECLASS 12.0 | 27-44-01-90 |
ECLASS 13.0 | 27-44-01-90 |
ECLASS 14.0 | 27-44-01-90 |
ROHS | Conform |