Properties
Version | FO connector, ST plug, Singlemode, IP20 |
Order No. | 1414680000 |
Type | IE-PS-ST-SM |
GTIN (EAN) | 4050118215564 |
Qty. | 1 items |
Depth | 47 mm |
Depth (inches) | 1.85 inch |
Height | 9.6 mm |
Height (inches) | 0.378 inch |
Width | 9.6 mm |
Width (inches) | 0.378 inch |
Net weight | 5 g |
Storage temperature | -40 °C...90 °C |
Operating temperature | -20 °C...80 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4f3aae94-c2bc-4010-b63b-5b114ba6bd55 |
Connection 1 | ST |
Connection 2 | gluing, crimping, polishing |
Gender | male |
Housing main material | Zinc diecast |
Outlet direction | Straight |
Protection degree | IP20 |
Bending protection sleeve material | TPE |
Cable pull-out force, min. | 100 N |
Colour | Miscellaneous |
Connection 1 | ST |
Connection 2 | gluing, crimping, polishing |
Crimp barrel material |
Copper
nickel-plated |
Description of article |
ST plug
Singlemode |
Dust protection cap material | TPE |
Ferrule material | Zirconia |
Fibre type |
GOF
Singlemode |
Housing main material | Zinc diecast |
Insertion loss | ≤ 0.5 dB |
Plugging cycles | 1000 |
Protection degree | IP20 |
Return loss (attenuation) | ≥ 40 dB |
Sheath diameter, max. | 3.2 mm |
Sheath diameter, min. | 2.6 mm |
Connector standard | IEC 61754-2 |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ROHS | Conform |
Accessories
ToolsCrimping toolsMiscellaneous crimping tools......for fiber-optic connectors SC, ST & LC
ToolsCuttingMiscellaneousElectrician's scissors and cuttersScissors