Properties
Version | RJ45 crimp plug, Variant 1 metal, Cat.6A / Class EA (ISO/IEC 11801 2010) |
Order No. | 1963140000 |
Type | IE-PS-V01M-RJ45-TH |
GTIN (EAN) | 4032248651641 |
Qty. | 10 items |
Net weight | 107.2 g |
Operating temperature | -40 °C...70 °C |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | e5bbf197-73b5-420b-90c0-0173b7b3b6b7 |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Connection 1 | RJ45 |
Connection 2 | Crimp |
Gender | male |
Housing main material | Zinc diecast |
Housing style | V1 |
Outlet direction | Straight |
Protection degree | IP67 |
Connection 1 | RJ45 |
Connection 2 | Crimp |
Description of article | Variant 1 metal |
Housing main material | Zinc diecast |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.05 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.36...0.51 mm |
Conductor connection cross-section, solid (AWG) | AWG 26/1...AWG 24/1 |
Connection diameter, flexible | 0.46...0.61 mm |
Conductor connection cross-section, flexible (AWG) | AWG 27/7...AWG 24/7 |
MICE classification M | M3 |
MICE classification I | I3 |
MICE classification C | C1 |
MICE classification E | E3 |
Sheath diameter, min. | 5 mm |
Sheath diameter, max. | 10 mm |
Shielding | 360° all-round enclosure |
Protection degree | IP67 |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-106 Var. 1
IEC 60603-7-51 |
Approval/Certificate/Document of Conformity |
[GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423)
[ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_58439) [DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252715) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1963140000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1963140000&norm=0) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_96752) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
ConnectorsIndustrial Ethernet ConnectorsAccessoriesDust caps
MarkersDevice markersMultiCardESGESG 9/11Blank
Is counterpart of
-
Item No.:1963480000Packaging unit:10 PC
Flange RJ45, IP67, Variant 1 metal, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963470000Packaging unit:10 PC
Flange RJ45, IP67, Variant 1 metal, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 metal bayonetSets - RJ45