Properties
Version | Hybrid plug, Cat.5 (ISO/IEC 11801) |
Order No. | 1072910000 |
Type | IE-PS-V14M-HYB-10P |
GTIN (EAN) | 4032248831128 |
Qty. | 10 items |
Net weight | 61.81 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4f3aae94-c2bc-4010-b63b-5b114ba6bd55 |
Category | Cat.5 (ISO/IEC 11801) |
Connection 1 | Hybrid (Q10) |
Connection 2 | Crimp |
Housing main material | Zinc diecast |
Insulation cross-section, max. | 1.05 mm |
Insulation cross-section, min. | 0.85 mm |
Plugging cycles | 500 |
Protection degree | IP67 |
Sheath diameter, max. | 10 mm |
Sheath diameter, min. | 5 mm |
Shielding | 360° all-round enclosure |
Wire connection cross section, finely stranded, max. | 0.75 mm² |
Wire connection cross section, finely stranded, min. | 0.08 mm² |
Wire cross-section, finely stranded, max. (AWG) | AWG 20 |
Wire cross-section, finely stranded, min. (AWG) | AWG 27 |
Rated current | 3 A per contact |
Volume resistance | <10 mΩ |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-119 CDV
IEC 61076-3-117 Var. 14 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_44994) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1072910000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_67974) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ETIM 10.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-09-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ECLASS 15.0 | 27-44-03-90 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
Item No.:1119580000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.08mm², 1mm², FoderBcrimp
-
-
Item No.:1135150000Packaging unit:300 PC
Crimp contact, for plug insert, Hybrid
-
Item No.:1068950000Packaging unit:300 PC
Crimp contact, for plug insert, Hybrid
-
Item No.:1096180000Packaging unit:300 PC
Crimp contact, for plug insert, Hybrid
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
ToolsCrimping tools...for turned/stamped contacts... for contacts in the Weidmüller RSV and DSTV-HD systemCrimping tools
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsHybrid
MarkersDevice markersMultiCardESGESG 9/11Blank
Is accessory of
-
Item No.:1068850000Packaging unit:1 PC
Junction box, FreeCon, Hybrid, Module, IP65
-
Item No.:1068840000Packaging unit:1 PC
Junction box, FreeCon, Hybrid, Plug-in connector, IP65
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV14 hybrid - metalHybrid - single junction box
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV14 hybrid - metalHybrid - single coupling