Properties
Version | Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801) |
Order No. | 1012170000 |
Type | IE-PS-V14M-RJ45-FH-P |
GTIN (EAN) | 4032248719815 |
Qty. | 10 items |
Net weight | 69.77 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4f3aae94-c2bc-4010-b63b-5b114ba6bd55 |
Connection 1 | RJ45 |
Connection 2 | IDC |
Description of article | Variant 14 metal |
Wiring | PROFINET |
Colour | black |
Housing main material | Zinc diecast |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.5 (ISO/IEC 11801) |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Conductor connection cross-section, solid | 0.13...0.32 mm² |
Connection diameter, flexible | 0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Wire connection cross section, finely stranded, min. | 0.141 mm² |
Conductor connection cross-section, flexible | 0.14...0.35 mm² |
MICE classification M | M3 |
MICE classification I | I3 |
MICE classification C | C1 |
MICE classification E | E3 |
Sheath diameter, min. | 5 mm |
Sheath diameter, max. | 10 mm |
Shielding | 360° all-round enclosure |
Protection degree | IP67 |
Plugging cycles | 750 |
Ability to reconnect | ≥ 10 cycles (for the same or larger cross-section) |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Application-specific communication cable facilities | PROFINET installation instructions |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-117 Var. 14
IEC 60603-7-51 |
Approval/Certificate/Document of Conformity |
[ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_58439)
[PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_44997) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1012170000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1012170000) |
Product Change Notification | [TI_20171120_RJ45PN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49694) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91112) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91191) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ETIM 10.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ECLASS 15.0 | 27-44-03-90 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Accessories
Is accessory of
-
Item No.:1068830000Packaging unit:1 PC
Junction box, FreeCon, RJ45 module, Supply, IP65
-
Item No.:1068820000Packaging unit:1 PC
Junction box, FreeCon, RJ45, Plug-in connector, Supply, IP65
-
Item No.:1068870000Packaging unit:1 PC
Junction box, FreeCon, RJ45, Plug-in connector, IP65
-
-
Item No.:2588270000Packaging unit:1 PC
POF media converter, FreeCon, IP65
-
Item No.:1324440000Packaging unit:1 PC
POF media converter, FreeCon, IP65
-
Item No.:2599670000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
-
Item No.:2599680000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV14 RJ45 / PushPull Power - metalRJ45 + power - double junction box / coupling
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV14 RJ45 / PushPull Power - metalRJ45 - single junction box / coupling
ConnectorsIndustrial Ethernet ConnectorsActive componentsPROFINET POF media converter - FreeCon Active
I/O SystemsI/O System IP67 - u-remotePROFINET - V14/PushPull