Properties
Version | RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801) |
Order No. | 2768740000 |
Type | IE-PS-V14M-RJ45-TH-P |
GTIN (EAN) | 4064675025108 |
Qty. | 10 items |
Net weight | 63.99 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4f3aae94-c2bc-4010-b63b-5b114ba6bd55 |
Connection 1 | RJ45 |
Connection 2 | Crimp |
Description of article | Variant 14 metal |
Wiring | PROFINET |
Colour | Miscellaneous |
Housing main material | Zinc diecast |
Insulation cross-section, min. | 1.3 mm |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.5 (ISO/IEC 11801) |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.57...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 23...AWG 22 |
Connection diameter, flexible | 0.57...0.64 mm |
Conductor connection cross-section, flexible (AWG) | AWG 23...AWG 22 |
Sheath diameter, min. | 5.5 mm |
Sheath diameter, max. | 7.5 mm |
Shielding | 360° all-round enclosure |
Protection degree | IP67 |
Plugging cycles | 750 |
Contact resistance | ≤ 10 mΩ |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
PoE / PoE+ | conforming to IEEE 802.3af |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 60603-7
IEC 61076-3-117 Var. 14 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_225221) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2768740000) |
User Documentation | [Montageanleitung](https://mdcop.weidmueller.com/mediadelivery/asset/900_244586) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ETIM 10.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ECLASS 15.0 | 27-44-03-90 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
Item No.:2768720000Packaging unit:10 PC
RJ45 plug-in connector, Plug insert RJ45, crimp, PROFINET
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsRJ45
MarkersDevice markersMultiCardESGESG 9/11Blank