Properties
Version | Power connector, Plug, PROFINET, Set of connectors |
Order No. | 2465440000 |
Type | IE-PS-VAPM-5P-2.5 |
GTIN (EAN) | 4050118522136 |
Qty. | 1 items |
Height | 36.2 mm |
Height (inches) | 1.425 inch |
Width | 26.8 mm |
Width (inches) | 1.055 inch |
Length | 85.4 mm |
Length (inches) | 3.362 inch |
Net weight | 96 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable sealing material | EPDM |
Colour | Silver grey |
Connection 1 | PushPull Power |
Connection 2 | Tension clamp |
Contact material | Copper alloy |
Contact surface | Gold over nickel |
Housing main material |
Zinc diecast
nickel-plated |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 2 |
Protection degree |
IP65
IP67 |
Sealing material | NBR |
Sheath diameter, max. | 13 mm |
Sheath diameter, min. | 8 mm |
Shielding | unshielded |
Type of interlock | Push Pull |
UL 94 flammability rating | V-2 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.75 mm² |
Current-carrying capacity at 50 °C | 16 A |
Operating voltage | 24 V |
Certificate No. (UR) | E92202 |
Connector standard |
in accordance with PROFINET specification
IEC 61076-3-126 |
Connector standard |
in accordance with PROFINET specification
IEC 61076-3-126 |
Product information | For cables with outer diameter 6-8 mm, order additional reducing seal. |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_42774) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2465440000) |
Product Change Notification |
[20201001 Technische Änderungen zum Push Pull Power Steckverbinder](https://mdcop.weidmueller.com/mediadelivery/asset/900_178561)
[20201001 Technical change to Push Pull Power connector](https://mdcop.weidmueller.com/mediadelivery/asset/900_178562) [Technische Änderung der Bedruckung auf PushPull Power Kontakteinsätzen](https://mdcop.weidmueller.com/mediadelivery/asset/900_274248) [Technical change to printing on PushPull Power contact inserts](https://mdcop.weidmueller.com/mediadelivery/asset/900_274249) |
User Documentation |
[Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91108) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ETIM 10.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ECLASS 15.0 | 27-44-03-90 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E92202 |
Accessories
Is accessory of
-
Item No.:2455360000Packaging unit:1 PC
PROFINET POF Repeater, FreeCon, IP65
-
-
Item No.:2581810000Packaging unit:1 PC
PROFINET copper repeater, FreeCon, IP65
-
Item No.:2599680000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
-
Item No.:2599700000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
-
Item No.:2599690000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
-
Item No.:2599670000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
-
-
Item No.:1397690000Packaging unit:1 PC
Coupling, FreeCon, Supply, IP65, If thread-locking fluid is used
-
Item No.:2588270000Packaging unit:1 PC
POF media converter, FreeCon, IP65
-
Item No.:1324440000Packaging unit:1 PC
POF media converter, FreeCon, IP65
-
Item No.:2448840000Packaging unit:1 PC
Junction box, FreeCon, Plug-in connector, SCRJ, Supply, IP65
-
Item No.:1068820000Packaging unit:1 PC
Junction box, FreeCon, RJ45, Plug-in connector, Supply, IP65
-
Item No.:1068830000Packaging unit:1 PC
Junction box, FreeCon, RJ45 module, Supply, IP65