Properties
Version | Power connector, Plug, Sealing insert, PROFINET |
Order No. | 2531330000 |
Type | IE-REDU-6-8-PS-VAPM |
GTIN (EAN) | 4050118545227 |
Qty. | 10 items |
Net weight | 1.4 g |
Cable sealing material | EPDM |
Sheath diameter, max. | 8 mm |
Sheath diameter, min. | 6 mm |
Shielding | unshielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
Is accessory of
-
Item No.:2682090000Packaging unit:50 PC
Power connector, Plug, PROFINET, Set of connectors
-
-
Item No.:2465440000Packaging unit:1 PC
Power connector, Plug, PROFINET, Set of connectors
ConnectorsPowerPushPull Power ConnectorSets