Properties
Version | System cable, Single Pair Ethernet (SPE), T1-B, LSZH, 500 |
Order No. | 2924350000 |
Type | IE-S1DS2LE-500 |
GTIN (EAN) | 4099986624597 |
Qty. | 1 items |
Length | 500 m |
Length (inches) | 19,685.039 inch |
Net weight | 16,872 g |
Operating temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour coding | white / blue |
Configurable cable length | No |
Halogen |
halogen-free, according to IEC 60754-2
halogen-free, according to IEC 60754-1 |
Insulation | PE |
Number of poles | 2 |
Number of wires | 2 |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Sheath material | LSZH |
Sheathing colour | black |
Shielded | Yes |
Suitable for cable carriers | No |
Impervious to smoke | According to IEC 61034 |
Impervious to smoke | According to IEC 61034 |
Arrangement of wire cores | Twisted pair |
Colour coding | white / blue |
Complete shielding | Shielding braid made from copper wiring |
Cross-section | 1 x 2 x AWG 22/7 - 0.35 mm² |
Insulation | PE |
Insulation cross-section | 1.7 mm |
Material sheath | LSZH |
Number of wires | 2 |
Sheath diameter, max. | 5.1 mm |
Sheathing colour | black |
Shielding | S/FTP |
Strands | 7 |
Tensile force, max. | 25 N |
Wire pair shielding | Aluminium foil |
Category | T1-B |
Coupling attenuation 1 to 600 MHz | Type I |
Coupling attenuation up to 1000 MHz | 85 dB |
Separating class according to EN 50174-2 | d |
Colour | black |
Halogen |
halogen-free, according to IEC 60754-2
halogen-free, according to IEC 60754-1 |
Impervious to smoke | According to IEC 61034 |
Min. bending radius, once only | 22 mm |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
ROHS | Conform |