Properties
Version | System cable, Single Pair Ethernet (SPE), T1-B, PUR, 500 |
Order No. | 2924360000 |
Type | IE-S1ES2UE-500 |
GTIN (EAN) | 4099986624801 |
Qty. | 1 items |
Length | 500 m |
Length (inches) | 19,685.039 inch |
Net weight | 10,786.5 g |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour coding | white / blue |
Configurable cable length | No |
Halogen |
halogen-free, according to IEC 60754-1
halogen-free, according to IEC 60754-2 |
Insulation | PE |
Number of poles | 2 |
Number of wires | 2 |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Sheath material | PUR |
Sheathing colour | black |
Shielded | Yes |
Suitable for cable carriers | No |
Impervious to smoke | According to IEC 61034 |
Impervious to smoke | According to IEC 61034 |
Arrangement of wire cores | Twisted pair |
Colour coding | white / blue |
Complete shielding | Shielding braid made from copper wiring |
Cross-section | 1 x 2 x AWG 26/7 - 0.132 mm² |
Insulation | PE |
Insulation cross-section | 1.15 mm |
Material sheath | PUR |
Number of wires | 2 |
Sheath diameter, max. | 4.3 mm |
Sheathing colour | black |
Shielding | S/FTP |
Strands | 7 |
Tensile force, max. | 14 N |
Wire pair shielding | Aluminium foil |
Category | T1-B |
Coupling attenuation 1 to 600 MHz | Type I |
Coupling attenuation up to 1000 MHz | 70 dB |
Separating class according to EN 50174-2 | d |
Colour | black |
Halogen |
halogen-free, according to IEC 60754-1
halogen-free, according to IEC 60754-2 |
Impervious to smoke | According to IEC 61034 |
Min. bending radius, once only | 28 mm |
Min. bending radius, repetitive | 56 mm |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
ROHS | Conform |
Is accessory of
-
Item No.:3012120000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, 10BaseT1L, Number of ports: 1x RJ45, 4x SPE port acc. to IEC 63171-2, IP30, -40 °C...70 °C
Industrial EthernetUnmanaged SwitchesSingle Pair Ethernet series