Properties
Version | FO connector, Replacement crimp barrel, IP67 with housing |
Order No. | 1278430000 |
Type | IE-SCRJ-IP67-POF-100 |
GTIN (EAN) | 4050118069136 |
Qty. | 100 items |
Depth | 26.5 mm |
Depth (inches) | 1.043 inch |
Height | 5.8 mm |
Height (inches) | 0.228 inch |
Net weight | 3 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Colour | Miscellaneous |
Connection 1 | SCRJ |
Connection 2 | Rapid connection system: crimping, cutting |
Description of article | Replacement crimp barrel |
Ferrule material | Nickel silver |
Fibre type | POF |
Insertion loss | ≤ 1.0 dB |
Protection degree | IP67 with housing |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ETIM 10.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
ECLASS 15.0 | 19-17-01-22 |
ROHS | Conform |
Is accessory of
-
Item No.:1963280000Packaging unit:10 PC
FO connector, Version 1, SC-RJ POF, IP67
-
Item No.:1963380000Packaging unit:10 PC
FO connector, Version 4, SC-RJ POF, IP67
-
Item No.:1963390000Packaging unit:10 PC
FO connector, Version 4, SC-RJ POF, kink prevention, IP67
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V1 metal bayonetSetsSC
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V4 PushPullSets - SC