Properties
Version | SFP+ transceiver, 10 Gbps, Singlemode, LC-Duplex, 20 km, -40 °C...85 °C |
Order No. | 2779120000 |
Type | IE-SFP-10GE-SM-20 |
GTIN (EAN) | 4064675048480 |
Qty. | 1 items |
Net weight | 17.5 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
EMC standards |
EN 55032
EN 55035 |
Safety standard | UL 62368-1 |
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 10 Gbps |
Digital diagnostic monitor function (DDM) | Supported |
Transceiver type | Singlemode |
Connector type | LC-Duplex |
Transmission distance, typ. | 20 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 11 dB |
Time interval | 3 years |
Voltage supply | 3.3 V (via Ethernet switch) |
Type of mounting | Insert in SFP slot |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_97312)
[RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165508) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253775) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313720) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC003628 |
ETIM 9.0 | EC003628 |
ECLASS 9.1 | 27-44-02-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 19-17-03-03 |
ECLASS 12.0 | 19-17-03-03 |
ECLASS 13.0 | 19-17-03-03 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E230683 |
Is accessory of
-
Item No.:2779210000Packaging unit:1 PC
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 2x 10GBaseSFP+ slot, -40 °C...60 °C
-
Item No.:2779220000Packaging unit:1 PC
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 4x 10GBaseSFP+ slot, -40 °C...60 °C
Industrial EthernetSubstationLine managed switches and media interface modules