Properties
Version | SFP Transceiver, 100 Mbps, Multimode, LC-Duplex, 4 km, -40 °C...85 °C |
Order No. | 2682450000 |
Type | IE-SFP-1FE-MM-2 |
GTIN (EAN) | 4050118692266 |
Qty. | 1 items |
Net weight | 17.5 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
EMC standards |
EN 55032
EN 55035 |
Safety standard | UL 62368-1 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 100 Mbps |
Digital diagnostic monitor function (DDM) | Supported |
Transceiver type | Multimode |
Connector type | LC-Duplex |
Transmission distance, typ. | 4 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 12 dB |
Time interval | 3 years |
Voltage supply | 3.3 V (via Ethernet switch) |
Type of mounting | Insert in SFP slot |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_97312)
[RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165508) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253775) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313707) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2682450000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC003628 |
ETIM 9.0 | EC003628 |
ECLASS 9.1 | 27-44-02-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 19-17-03-03 |
ECLASS 12.0 | 19-17-03-03 |
ECLASS 13.0 | 19-17-03-03 |
ECLASS 14.0 | 19-17-03-03 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E230683 |
Accessories
-
Item No.:8947010000Packaging unit:10 PC
Mounting rail outlet, fibre-optic, LC Duplex, Multimode, GOF, POF, IP20
Is accessory of
-
Item No.:2682330000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2682340000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2740420000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2682370000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 16x RJ45, 8x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682360000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 12x RJ45, 2 * Slots 100/1000BaseSFP, IP30, -40 °C...75 °C
-
Item No.:2908190000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2908170000Packaging unit:1 PC
Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2908160000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x 100BaseSFP slot, IP30, -40 °C...75 °C
-
Item No.:2908150000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 7x RJ45, 1x 100BaseSFP slot, IP30, -40 °C...75 °C
-
Item No.:2908140000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4x RJ45, 1x 100BaseSFP slot, IP30, -40 °C...75 °C
-
Item No.:2778960000Packaging unit:1 PC
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
-
Item No.:2779150000Packaging unit:1 PC
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x 100/1000BaseSFP Slot, -40 °C...85 °C
-
Item No.:2985050000Packaging unit:1 PC
Media interface module for modular switch, PRP/HSR RedBox, Fast/Gigabit Ethernet, Number of ports: 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), -40 °C...85 °C
-
Item No.:2778950000Packaging unit:1 PC
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
-
Item No.:2778970000Packaging unit:1 PC
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
-
Item No.:2779000000Packaging unit:1 PC
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
-
Item No.:2778980000Packaging unit:1 PC
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
-
Item No.:2778990000Packaging unit:1 PC
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
-
Item No.:2682430000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682240000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682160000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2x Slots 100BaseSFP, IP30, -40 °C...75 °C
-
Item No.:2828600000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x 100BaseSFP slot, IP40, -10 °C...60 °C
-
Item No.:2828590000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4x RJ45, 1x 100BaseSFP slot, IP40, -10 °C...60 °C
-
Item No.:2682410000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C