Properties
Version | SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, 0 °C...60 °C |
Order No. | 1241500000 |
Type | IE-SFP-1GLSXLC |
GTIN (EAN) | 4050118029314 |
Qty. | 1 items |
Net weight | 25 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | 0 °C...60 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
EMC standards |
EN 55032
EN 55035 |
Safety standard |
UL 62368-1
EN 62368-1 EN 60825-1 |
Ship use | DNV |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 60 °C |
Operating temperature, min. | 0 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 1000 Mbps |
Digital diagnostic monitor function (DDM) | Supported |
Transceiver type | Multimode |
Connector type | LC-Duplex |
Transmission distance, typ. | 2 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 10 dB |
Time interval | 3 years |
Ethernet ports | 1 |
Plug-in connector | Duplex-LC |
Voltage supply | 3.3 V (via Ethernet switch) |
Type of mounting | Insert in SFP slot |
Approval/Certificate/Document of Conformity |
[DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_74377)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35502) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_289065) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC003628 |
ETIM 9.0 | EC003628 |
ECLASS 9.1 | 27-44-02-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 19-17-03-03 |
ECLASS 12.0 | 19-17-03-03 |
ECLASS 13.0 | 19-17-03-03 |
ECLASS 14.0 | 19-17-03-03 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E230683 |
Accessories
-
Item No.:8947010000Packaging unit:10 PC
Mounting rail outlet, fibre-optic, LC Duplex, Multimode, GOF, POF, IP20
Is accessory of
-
Item No.:2435400000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
-
Item No.:2435410000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:1286970000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:1241320000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
-
Item No.:1241280000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
-
Item No.:1286870000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C