IE-SFP-1GLXLC

SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, 0 °C...60 °C

Item No. 1241510000

Properties

Accessories

    ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsFibre optic mounting rail outletLC-Duplex
  • IE-TO-LCD-SM
    Item No.:
    8947020000
    Packaging unit:
    10 PC

    Mounting rail outlet, fibre-optic, LC Duplex, Singlemode, IP20

Is accessory of

    Industrial EthernetPremiumLine managed switches
  • IE-SW-PL18M-2GC-16TX
    Item No.:
    1241320000
    Packaging unit:
    1 PC

    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C

  • IE-SW-PL18MT-2GC-16TX
    Item No.:
    1286970000
    Packaging unit:
    1 PC

    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C

  • Industrial EthernetValueLine unmanaged switches
  • IE-SW-VL08-6GT-2GS
    Item No.:
    1241280000
    Packaging unit:
    1 PC

    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C

  • IE-SW-VL08T-6GT-2GS
    Item No.:
    1286870000
    Packaging unit:
    1 PC

    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C

  • Industrial EthernetBasicLine unmanaged switches
  • IE-SW-BL05-4GT-1GS
    Item No.:
    2435400000
    Packaging unit:
    1 PC

    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C

  • IE-SW-BL05T-4GT-1GS
    Item No.:
    2435410000
    Packaging unit:
    1 PC

    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C