Properties
Version | Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), DNV, IP20, -25 °C...70 °C |
Order No. | 2990450000 |
Type | IE-SR-4GT-M |
GTIN (EAN) | 4099986863521 |
Qty. | 1 items |
Depth | 115 mm |
Depth (inches) | 4.528 inch |
Height | 150 mm |
Height (inches) | 5.905 inch |
Width | 55 mm |
Width (inches) | 2.165 inch |
Net weight | 560 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 5 - 90 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6aI, 7a, 7cI, 7cII |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 61000-6-4
EN 61000-6-2 |
Ship use | DNV |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 - 90 %, no condensation |
Operating temperature, max. | 70 °C |
Operating temperature, min. | -25 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 3 years |
Digital inputs |
VPN-initiate: establishes a pre-configured VPN connection (24 V in)
Cut: physically disconnects (Link Down) the WAN port (24 V in) Trigger pre-configured packet filter rules (24 V in) galvanically isolated |
Digital outputs |
VPN-active: indicates an active VPN connection (24 V out)
Alarm: indicates a configurable network state or fault (24 V out) |
Function reset button | Restoration of factory settings |
LED indicator |
Power: indicates power supply status, boot-up process, firmware update process
Status: indicates system status VPN: indicates VPN tunnel status Port LED: Link/ACT, Speed (RJ45 port) |
Number of ports | 4x RJ45 10/100/1000BaseT(X) |
Number of SCM-Card slots | 1 |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
SCM-Card slot type |
Smart Card (ID-000 format)
Save and restore the configuration using smart card (memory chip) |
Serial port |
1x RS-485
2-wire galvanically isolated 1 removable 3-pin terminal block |
USB port | USB 2.0 interface for firmware update or restoration of the device configuration via USB flash drive |
Device configuration |
Webbrowser (HTTP/HTTPS)
SNMP v1/v2c/v3 Windows tool |
Monitoring function |
SNMP v1/v2c/v3
Syslog Event based warning via E-Mail Event based warning via relay |
IP-address management |
Static
DHCP-Client DHCP-Server (pool-based) DNS-Relay |
Time synchronization management |
NTP server
NTP client |
Connection type | 1 removable 3-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
Galvanically isolated
24 V DC |
Voltage supply range |
|
Firewall functions |
Stateful Packet Inspection Firewall (Layer-3)
Transparent bridge mode (4-port switch with additional Layer-2 filter) |
NAT functions | Source / Destination NAT (Port / Host / Network) |
Routing functions |
IPv4 routing
IPv4 routing extended (each interface (LAN, WAN, optional cellular) can be configured as separate IP network) Static and dynamic IP Routing RIPv2 / OSPF |
VPN functions |
u-link client
OpenVPN (Server or Client) IPSec (Initiator or Responder) |
Housing main material | Aluminium |
Protection degree | IP20 |
Speed | Gigabit Ethernet |
Type of mounting | DIN rail |
Standard |
IEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BASE-TX IEEE 802.3ab for 1000BASE-T |
Product information | For the SCM card usage please check the compatibility list for suitable router models and hardware revisions found at the SCM card IE-EBR-SMARTCARD-SR 2909820000. |
Approval/Certificate/Document of Conformity |
[DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_321875)
[UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_291187) [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_291190) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317114) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2990450000) |
Product Change Notification | [Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_298609) |
Software |
[Software -- u-link VPN-Client](https://mdcop.weidmueller.com/mediadelivery/asset/900_35627)
[Device description -- SNMP MIB file](https://mdcop.weidmueller.com/mediadelivery/asset/900_35901) [Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_290974) |
User Documentation |
[u-link EULA V3 EN (28.5.2018)](https://mdcop.weidmueller.com/mediadelivery/asset/900_157684)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_293617) [u-link EULA V4 EN (20.9.2023)](https://mdcop.weidmueller.com/mediadelivery/asset/900_307879) [Mandatory connection parameters for u-link VPN clients](https://mdcop.weidmueller.com/mediadelivery/asset/900_317647) [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_320047) [Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001478 |
ETIM 7.0 | EC001478 |
ETIM 8.0 | EC001478 |
ETIM 9.0 | EC001478 |
ECLASS 9.0 | 19-17-01-03 |
ECLASS 9.1 | 19-17-01-03 |
ECLASS 10.0 | 19-17-04-05 |
ECLASS 11.0 | 19-17-04-05 |
ECLASS 12.0 | 19-17-04-05 |
ECLASS 13.0 | 19-17-04-05 |
ECLASS 14.0 | 19-17-04-05 |
Approvals | ![CE](/picture/CE.gif) ![DETNORVER](/picture/DETNORVER.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:2870130000Packaging unit:1 PC
“VPN connection” licence code for u-link Remote Access Service. Can be used as an additional VPN connection or to extend the period of a VPN connection that has already been activated
-
Item No.:2870100000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 100 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2870120000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 500 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2870090000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 50 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:3024610000Packaging unit:1 PC
License code for u-link Remote Access Service., Extends the period of the basic license by 1 year.
-
Item No.:2870110000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 250 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2924220000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 1000 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2870140000Packaging unit:1 PC
License code for u-link Remote Access Service., Allows the use of the server in China for a secure and reliable VPN connection to and from China.
-
-
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4