Properties
Version | Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C |
Order No. | 2739630000 |
Type | IE-SR-4TX-LTE/4G-USEMEA |
GTIN (EAN) | 4050118890365 |
Qty. | 1 items |
Depth | 94.8 mm |
Depth (inches) | 3.732 inch |
Height | 134.5 mm |
Height (inches) | 5.295 inch |
Width | 29.9 mm |
Width (inches) | 1.177 inch |
Net weight | 213 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -30 °C...70 °C |
Humidity | 5 - 90 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
Frequency band |
EMEA / Americas
LTE: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B12 (700ac), B13 (700c), B20 (800DD), B25 (1900), B26 (US 850 Ext), B29 (US 700de Lower), B30 (2300 WCS), B41 (TDD 2500) UMTS: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B8 (900) |
Mode of operation |
Permanent connection
Manual connection control via web interface Manual connection control via API or SMS Fallback |
Transmission rate mobile radio |
|
Wireless module | multi-band modem (4G/3G) |
EMC standards |
EN 55032
EN 55024 EN 61000-6-2 EN 61000-6-4 FCC Part 15B Class B |
Safety standard |
UL 61010-1
UL 61010-2-201 EN 62368-1 EN 62311 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Wireless |
EN 301 489-1
EN 301 489-52 EN 301 511 EN 301 908-1 EN 301 908-2 |
Humidity | 5 - 90 %, no condensation |
Operating altitude |
|
Operating temperature, max. | 70 °C |
Operating temperature, min. | -30 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 3 years |
Connector for external antennas | 1x SMA female |
Digital inputs |
1x
galvanically isolated VPN-initiate: establishes a pre-configured VPN connection (24 V in) Cut: physically disconnects (Link Down) the WAN port (24 V in) Trigger pre-configured packet filter rules (24 V in) |
Function reset button | Restoration of factory settings |
LED indicator |
Power: indicates power supply status, boot-up process, firmware update process
Status: indicates system status VPN: indicates VPN tunnel status LTE/4G: indicates mobile radio connection status Port LED: Link/ACT, Speed (RJ45 port) |
Number of ports | 4x RJ45 10/100BaseT(X) |
Number of SCM-Card slots | 1 |
Number of SIM-Card slots | 1 |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
SCM-Card slot type |
Smart Card (ID-000 format)
Save and restore the configuration using smart card (memory chip) |
Serial port |
1x RS-485
2-wire galvanically isolated 1 removable 3-pole terminal block |
SIM-Card slot type | Mini-SIM (ID-000 format) |
Device configuration |
Webbrowser (HTTP/HTTPS)
SNMP v1/v2c/v3 Windows tool |
Monitoring function |
SNMP v1/v2c/v3
Syslog Event based warning via SNMP trap Event based warning via SMS |
IP-address management |
Static
DHCP-Client DHCP-Server (pool-based) DNS-Relay |
Time synchronization management |
NTP client
NTP server |
Industrial protocol support | Modbus/TCP slave |
Connection type | 1 removable 4-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
24 V DC
1 single input |
Voltage supply range |
|
Firewall functions |
Stateful Packet Inspection Firewall (Layer-3)
Transparent bridge mode (4-port switch with additional Layer-2 filter) |
NAT functions | Source / Destination NAT (Port / Host / Network) |
Routing functions |
IPv4 routing
Static and dynamic IP Routing RIPv2 / OSPF |
VPN functions |
u-link client
OpenVPN (Server or Client) IPSec (Initiator or Responder) |
Housing main material | Plastic |
Protection degree | IP30 |
Speed | Fast Ethernet |
Type of mounting | DIN rail |
Standard |
IEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BASE-TX |
Product information | For the SCM card usage please check the compatibility list for suitable router models and hardware revisions found at the SCM card IE-EBR-SMARTCARD-SR 2909820000. |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_157333)
[UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_261023) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_236832) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212289) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2739630000) |
Product Change Notification |
[Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_176905)
[Product Change Notification (Mobile radio modem)](https://mdcop.weidmueller.com/mediadelivery/asset/900_315814) |
Software |
[Software -- Router Search Utility](https://mdcop.weidmueller.com/mediadelivery/asset/900_35898)
[Device description -- SNMP MIB file](https://mdcop.weidmueller.com/mediadelivery/asset/900_35901) [Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_166913) |
User Documentation |
[User Note - Secure Router Configuration](https://mdcop.weidmueller.com/mediadelivery/asset/900_78225)
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_157324) [u-link EULA V3 EN (28.5.2018)](https://mdcop.weidmueller.com/mediadelivery/asset/900_157684) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_166914) [u-link EULA V4 EN (20.9.2023)](https://mdcop.weidmueller.com/mediadelivery/asset/900_307879) [Mandatory connection parameters for u-link VPN clients](https://mdcop.weidmueller.com/mediadelivery/asset/900_317647) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001478 |
ETIM 7.0 | EC001478 |
ETIM 8.0 | EC001478 |
ETIM 9.0 | EC001478 |
ECLASS 9.0 | 19-17-01-03 |
ECLASS 9.1 | 19-17-01-03 |
ECLASS 10.0 | 19-17-04-05 |
ECLASS 11.0 | 19-17-04-05 |
ECLASS 12.0 | 19-17-04-05 |
ECLASS 13.0 | 19-17-04-05 |
ECLASS 14.0 | 19-17-04-05 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |