Properties
Version | Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C |
Order No. | 2682260000 |
Type | IE-SW-AL06LM-4TX-2SC |
GTIN (EAN) | 4050118692457 |
Qty. | 1 items |
Depth | 107.1 mm |
Depth (inches) | 4.217 inch |
Height | 145.4 mm |
Height (inches) | 5.724 inch |
Width | 54.2 mm |
Width (inches) | 2.134 inch |
Net weight | 799 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV IEC 61000-4-5 Surge: Power: 1 kV; Signal: 1 kV IEC 61000-4-6 CS: 3 Vrms |
Free fall | According to IEC 60068-2-31 |
Safety standard |
SELV according to EN 62368-1
UL 61010-1 UL 61010-2-201 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 100 MBit/s |
Transceiver type | Multimode |
Connector type | SC-Duplex |
Transmission distance, typ. | 2 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 7.5 dB |
Time interval | 5 years |
Alarm contact | 1 relay output with a current capacity of 1 A at 24 V DC |
Fibre-optic ports |
100BaseFX ports (SC connector)
Multimode |
Function reset button |
<5 sec: System reboot
>5 sec: Factory default |
Number of ports |
4 x RJ45
2 * SC Multi-mode |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Device configuration |
Webbrowser (HTTP/HTTPS)
SNMP v1/v2c/v3 Upload of a configuration file via web-interface or TFTP-Server Command Line Interface (Telnet/SSH) |
Monitoring function |
SNMP v1/v2c/v3
Link Layer Discovery Protocol (LLDP) Syslog Event based warning via E-Mail Event based warning via relay Event based warning via SNMP trap |
Network redundancy |
Spanning Tree Protocol (STP)
Rapid Spanning Tree Protocol (RSTP) O-Ring (recovery time <10 ms) O-Chain (recovery time <10 ms) Fast recovery |
Network traffic filter | Port based VLAN |
IP-address management |
Static
DHCP-Client DHCP-Server (port based, pool-based) DHCP Option 82 DHCP-Relay |
Security functions |
VLAN segmentation
Enable/disable ports Loop protection TACACS+ Authentication Management access security via secure IP-list and configuration of allowed access methods (web-interface, telnet, SSH) |
Time synchronization management |
NTP server
SNTP client |
Industrial protocol support | Modbus/TCP slave |
MTBF |
|
Connection type | 1 removable 7-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 1.2 Gbit/s |
MAC table size | 2 K |
Packet buffer size | 1 Mbit |
Housing main material | Metal |
Protection degree | IP30 |
Speed | Fast Ethernet |
Switch | lite managed |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control | IEEE 802.3x flow control |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) and 100BaseFX IEEE 802.3x for flow control IEEE 802.1D for the Spanning Tree protocol IEEE 802.1w for Rapid STP IEEE 802.1AB for Link Layer Discovery protocol (LLDP) |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_189182)
[RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_189254) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253776) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_263602) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205876) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2682260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2682260000) |
Product Change Notification | [Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_263572) |
Software |
[Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_245692)
[Device description -- SNMP private MIB](https://mdcop.weidmueller.com/mediadelivery/asset/900_261041) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_176920)
[User manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_245687) [Application notes -- Security Data Sheet Lite Advanced Line Switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_322871) [Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-01 |
ECLASS 11.0 | 19-17-04-01 |
ECLASS 12.0 | 19-17-04-01 |
ECLASS 13.0 | 19-17-04-01 |
ECLASS 14.0 | 19-17-04-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
Industrial EthernetAccessoriesMounting KitsMounting kit for 19" rack assembly