Properties
Version | Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C |
Order No. | 2682330000 |
Type | IE-SW-AL18M-16TX-2GC |
GTIN (EAN) | 4050118692389 |
Qty. | 1 items |
Depth | 108.5 mm |
Depth (inches) | 4.272 inch |
Height | 154 mm |
Height (inches) | 6.063 inch |
Width | 96.4 mm |
Width (inches) | 3.795 inch |
Net weight | 1,363 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV IEC 61000-4-6 CS: 3 Vrms |
Free fall | According to IEC 60068-2-31 |
Safety standard |
SELV according to EN 62368-1
UL 61010-1 UL 61010-2-201 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Alarm contact | 1 relay output with a current capacity of 1 A at 24 V DC |
Console port interface | RS-232 (RJ45 connector) |
Fibre-optic ports | 100/1000Base SFP Slot |
Function reset button |
<5 sec: System reboot
>5 sec: Factory default |
Number of ports |
16x RJ45 10/100BaseT(X)
2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP) |
RJ45 ports |
10/100BaseT(X) or 10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Device configuration |
Webbrowser (HTTP/HTTPS)
SNMP v1/v2c/v3 Local serial console port (RS-232 via RJ-45 port) Upload of a configuration file via web-interface or TFTP-Server Command Line Interface (Telnet/SSH) |
Monitoring function |
SNMP v1/v2c/v3
Link Layer Discovery Protocol (LLDP) Port mirroring Port statistics Port monitoring Syslog RMON (Remote monitoring) Event based warning via E-Mail Event based warning via relay Event based warning via SNMP trap |
Network redundancy |
Spanning Tree Protocol (STP)
Rapid Spanning Tree Protocol (RSTP) Multiple Spanning Tree Protocol (MSTP) O-Ring (recovery time <10/30 ms at Fast/Gigabit Ethernet interface) O-Chain (recovery time <10/30 ms at Fast/Gigabit Ethernet interface) Link Aggregation Control Protocol (LACP) Fast recovery |
Network traffic filter |
Quality of Service (QoS)
Class of Service (CoS) Type of Service (ToS) Differentiated Services Code Point (DSCP) Port based VLAN Tag based VLAN GVRP (GARP VLAN Registration Protocol) IGMP v2/v3 Multicast VLAN Registration (MVR) Traffic Rate Limiting |
IP-address management |
Static
DHCP-Client DHCP-Server (port based, pool-based) DHCP Option 82 DHCP-Relay |
Security functions |
VLAN segmentation
Enable/disable ports TACACS+ and IEEE 802.1X User Authentication Access control (port based via IEEE 802.1X) Access control list (IP-based) Access control list (MAC-based) Management access security via secure IP-list and configuration of allowed access methods (web-interface, telnet, SSH) Loop protection |
Time synchronization management |
NTP server
SNTP client |
Industrial protocol support |
Modbus/TCP slave
PROFINET device acc. to conformance class A |
MTBF |
|
Connection type | 1 removable 6-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 7.2 Gbit/s |
IGMP-Groups | 1024 |
MAC table size | 8 K |
Max. number of available VLANs | 4095 |
Packet buffer size | 1 Mbit |
Priority queues | 4 |
VLAN-ID max | 4094 |
VLAN-ID min | 1 |
Housing main material | Metal |
Protection degree | IP30 |
Speed | Fast/Gigabit Ethernet |
Switch | managed |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control | IEEE 802.3x flow control |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) and 100BaseFX IEEE 802.1X for authentication IEEE 802.1AB for Link Layer Discovery protocol (LLDP) IEEE 802.3ab for 1000BaseT(X) IEEE 802.3z for 1000BaseX IEEE 802.3x for flow control IEEE 802.3ad for port trunk with LACP IEEE 802.1D for the Spanning Tree protocol IEEE 802.1w for Rapid STP IEEE 802.1p for Class of Service IEEE 802.1Q for VLAN tagging |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_189182)
[RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_189254) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253776) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_263602) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_229772) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2682330000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2682330000) |
Product Change Notification | [Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_263593) |
Software |
[Device description -- SNMP private MIB](https://mdcop.weidmueller.com/mediadelivery/asset/900_212502)
[Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_245699) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_176923)
[User manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_245689) [322868](https://mdcop.weidmueller.com/mediadelivery/asset/900_322868) [Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-01 |
ECLASS 11.0 | 19-17-04-01 |
ECLASS 12.0 | 19-17-04-01 |
ECLASS 13.0 | 19-17-04-01 |
ECLASS 14.0 | 19-17-04-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:2682550000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
-
Item No.:2682460000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 30 km, -40 °C...85 °C
-
Item No.:2682520000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682500000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, -40 °C...85 °C
-
Item No.:2682450000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Multimode, LC-Duplex, 4 km, -40 °C...85 °C
-
Item No.:2682480000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.5 km, -40 °C...85 °C
-
Item No.:2682530000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682470000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 60 km, -40 °C...85 °C
-
Item No.:2682540000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
-
Item No.:2682490000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, -40 °C...85 °C
-
Item No.:2682510000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-