Properties
Version | Network switch, managed, Gigabit Ethernet, Number of ports: 16x RJ45, 8x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C |
Order No. | 2682370000 |
Type | IE-SW-AL24M-16GT-8GESFP |
GTIN (EAN) | 4050118692341 |
Qty. | 1 items |
Depth | 108.5 mm |
Depth (inches) | 4.272 inch |
Height | 154 mm |
Height (inches) | 6.063 inch |
Width | 96.4 mm |
Width (inches) | 3.795 inch |
Net weight | 1,290 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV IEC 61000-4-6 CS: 3 Vrms |
Free fall | According to IEC 60068-2-31 |
Safety standard |
UL 61010-1
UL 61010-2-201 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Alarm contact | 1 relay output with a current capacity of 1 A at 24 V DC |
Console port interface | RS-232 (RJ45 connector) |
Fibre-optic ports | 100/1000Base SFP Slot |
Function reset button |
<5 sec: System reboot and set LAN IP to factory Default
>5 sec: Factory default Note: behavior of reset button can be configured via web interface |
Number of ports |
16x RJ45
8x 100/1000BaseSFP Slot |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Device configuration |
Webbrowser (HTTP/HTTPS)
SNMP v1/v2c/v3 Command Line Interface (Telnet/SSH) Local serial console port (RS-232 via RJ-45 port) Upload of a configuration file via web-interface, TFTP-Server or external backup module |
Monitoring function |
SNMP v1/v2c/v3
Link Layer Discovery Protocol (LLDP) Ethernet cable diagnostics on RJ-45 ports Port mirroring (local, remote) Port statistics Port monitoring Syslog RMON (Remote monitoring) Event based warning via E-Mail Event based warning via relay Event based warning via SNMP trap |
Network redundancy |
Spanning Tree Protocol (STP)
Rapid Spanning Tree Protocol (RSTP) Multiple Spanning Tree Protocol (MSTP) O-Ring (recovery time <30 ms) O-Chain (recovery time <30 ms) Link Aggregation Control Protocol (LACP) Fast recovery Media Redundancy Protocol (MRP-client) |
Network traffic filter |
Quality of Service (QoS)
Tag based VLAN GVRP (GARP VLAN Registration Protocol) IGMP v2/v3 Traffic Rate Limiting |
IP-address management |
Static
DHCP-Client DHCP-Server (port based, pool-based) DHCP Option 82 DHCP-Relay |
Security functions |
VLAN segmentation
Enable/disable ports TACACS+ and IEEE 802.1X User Authentication DoS/DDoS auto prevention Access Control List DHCP snooping Loop protection Management access security via privilege level configuration for different user roles |
Time synchronization management |
SNTP server
SNTP client PTPv2 |
Industrial protocol support |
PROFINET device acc. to conformance class B
EtherNet/IP Modbus/TCP slave |
MTBF |
|
Connection type | 1 removable 6-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 48 Gbit/s |
Jumbo frame support | up to 9.6 KB |
MAC table size | 8 K |
Max. number of available VLANs | 4096 |
Number of IGMP-Groups per VLAN | 256 |
Packet buffer size | 4 Mbit |
Priority queues | 8 |
VLAN-ID max | 4095 |
VLAN-ID min | 1 |
Housing main material | Metal |
Protection degree | IP30 |
Speed | Gigabit Ethernet |
Switch | managed |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control | IEEE 802.3x flow control |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) and 100BaseFX IEEE 802.1Q for VLAN tagging IEEE 802.1X for authentication IEEE 802.1AB for Link Layer Discovery protocol (LLDP) IEEE 1588 PTPv2 for time synchronization IEEE 802.3ab for 1000BaseT(X) IEEE 802.3z for 1000BaseX IEEE 802.3x for flow control IEEE 802.3ad for port trunk with LACP IEEE 802.1D for the Spanning Tree protocol IEEE 802.1w for Rapid STP IEEE 802.1s for the Multiple Spanning Tree Protocol (MSTP) IEEE 802.1p for Class of Service |
Approval/Certificate/Document of Conformity |
[PNO Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_274109)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_189182) [RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_189254) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253776) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_263602) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_225220) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2682370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2682370000) |
Product Change Notification | [Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_250645) |
Software |
[Device description -- SNMP private MIB](https://mdcop.weidmueller.com/mediadelivery/asset/900_229285)
[Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_245703) [Device description -- GSDML file](https://mdcop.weidmueller.com/mediadelivery/asset/900_249012) [Device description -- EDS file](https://mdcop.weidmueller.com/mediadelivery/asset/900_250654) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_177990)
[User manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_245690) [Application notes -- Security Data Sheet Full Gigabit Ethernet Advanced Line Switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_322869) [Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-01 |
ECLASS 11.0 | 19-17-04-01 |
ECLASS 12.0 | 19-17-04-01 |
ECLASS 13.0 | 19-17-04-01 |
ECLASS 14.0 | 19-17-04-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:2682470000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 60 km, -40 °C...85 °C
-
Item No.:2682530000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682460000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 30 km, -40 °C...85 °C
-
Item No.:2682510000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-
Item No.:2682490000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, -40 °C...85 °C
-
Item No.:2682550000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
-
Item No.:2682480000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.5 km, -40 °C...85 °C
-
Item No.:2682540000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
-
Item No.:2766120000Packaging unit:1 PC
SFP Transceiver, 10/100/1000 MBit/s, RJ45, 0.1 km, -40 °C...85 °C
-
Item No.:2682520000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682450000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Multimode, LC-Duplex, 4 km, -40 °C...85 °C
-
Item No.:2682500000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, -40 °C...85 °C
-
Item No.:2682610000Packaging unit:1 PC
Configuration backup and restore module, IP40, -10 °C...60 °C
-