Properties
Version | Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C |
Order No. | 1504320000 |
Type | IE-SW-BL05-1GT-4GTPOE |
GTIN (EAN) | 4050118312089 |
Qty. | 1 items |
Depth | 105 mm |
Depth (inches) | 4.134 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 29 mm |
Width (inches) | 1.142 inch |
Net weight | 360 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | 0 °C...60 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
FCC Part 15 Subpart B Class A
EN 55032 EN 55024 IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV IEC 61000-4-6 CS: 10 V EN 61000-4-8 |
Safety standard | UL 508 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5...95 %, no condensation |
Operating temperature, max. | 60 °C |
Operating temperature, min. | 0 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Function DIP switch |
Broadcast storm protection enable/disable
Enable/disable jumbo frame support Activate/deactivate IEEE 802.3az energy-efficient Ethernet Switching between standard PoE (up to 30 W) and High Power PoE (up to 36 W) |
LED indicator |
PWR1
PWR2 10/100/1000M (TP-Port) PoE |
Number of ports |
4 * RJ45 10/100/1000BaseT(X) PoE+
1 * RJ45 10/100/1000BaseT(X) |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
MTBF |
|
PoE output current |
|
PoE output power |
|
PoE pin assignment | Mode A: Pin 1, 2 (V+); Pin 3, 6 (V-); Alternative A; MDI |
Total PoE power budget |
|
Connection type | 2 removable 2-pole terminal blocks |
Current consumption |
|
Inrush current | 17.4 A at 24 V DC (0.1 to 1 ms) |
Overload current protection | Yes |
Power consumption | max. 11.73 W (without PD´s consumption) |
Power loss | 36.4 BTU/h |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
2 redundant inputs |
Voltage supply range |
|
Jumbo frame support | up to 10 KB |
MAC table size | 8 K |
Packet buffer size | 1,024 kBit |
Housing main material | Aluminium |
Protection degree | IP30 |
Speed | Gigabit Ethernet |
Switch | unmanaged PoE |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control |
IEEE 802.3x flow control
Back pressure flow control |
Standard |
IEEE 802.3af for Power-over-Ethernet
IEEE 802.3at for Power-over-Ethernet IEEE 802.3 for 10BaseT IEEE 802.3u for 100BaseT(X) IEEE 802.3ab for 1000BaseT(X) IEEE 802.3x for flow control IEEE 802.3az Energy-Efficient Ethernet |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_96972)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35478) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_289043) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61926) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1504320000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1504320000) |
Product Change Notification | [Product Change Notification IE-SW-BL05-4GTPoE-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_74686) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35799) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
ECLASS 14.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
-
-
Lightning and Surge ProtectionSPDs for data interfacesEthernet
Industrial EthernetAccessoriesMounting KitsMounting kit for 19" rack assembly
Industrial EthernetAccessoriesMounting KitsMounting kit for wall mounting