Properties
Version | Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C |
Order No. | 1412120000 |
Type | IE-SW-BL08T-6TX-2SCS |
GTIN (EAN) | 4050118212693 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 115 mm |
Height (inches) | 4.528 inch |
Width | 50 mm |
Width (inches) | 1.968 inch |
Net weight | 275 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55035 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz - 6 GHz: 10 V/m IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 1 kV IEC 61000-4-6 CS: 10 V IEC 61000-4-8 PFMF: 100A/m |
Explosive risk zone |
UL/cUL, Class I, Division 2, Groups A, B, C and D
ATEX Zone 2 Ex ec IIC T4 Gc EN IEC 60079-0 EN IEC 60079-7 |
Free fall | According to IEC 60068-2-32 |
Safety standard | UL508 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 100 Mbps |
Transceiver type | Singlemode |
Connector type | SC-Duplex |
Transmission distance, typ. | 40 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 29 dB |
Note | When connecting a single-mode fiber transceiver over a short distance, we recommend using an attenuator to prevent the transceiver from being damaged by excessive optical power. |
Time interval | 5 years |
Fibre-optic ports |
100BaseFX ports (SC connector)
Singlemode |
Function DIP switch | 1x for enabling/disabling the broadcast storm protection |
LED indicator |
PWR1
PWR2 10/100M (TP-Port) 100M (fibre-optic port). |
Number of ports |
6x RJ45
2 * SC Single-mode |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
MTBF |
|
Connection type | 1 removable 4-pin terminal block |
Current consumption | 0.22 A at 24 V |
Overload current protection | 1.1 A |
Reverse polarity protection | Available |
Voltage supply |
12/24/48 V DC
2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 1.6 Gbit/s |
MAC table size | 2 K |
Packet buffer size | 768 kBit |
Housing main material | Aluminium |
Protection degree | IP30 |
Speed | Fast Ethernet |
Switch | unmanaged |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control |
IEEE 802.3x flow control
Back pressure flow control |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) and 100BaseFX IEEE 802.3x for flow control |
Approval/Certificate/Document of Conformity |
[ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_82218)
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_96951) [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35422) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_289053) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103279) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1412120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1412120000) |
Product Change Notification | [Product Change Notification IE-SW-BL08-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_73944) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35421) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
ECLASS 14.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULusEX) | E223527 |
Accessories
-
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
Industrial EthernetAccessoriesMounting KitsMounting kit for 19" rack assembly
Lightning and Surge ProtectionSPDs for data interfacesEthernet