Properties
Version | Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C, Conformal coating |
Order No. | 2908100000 |
Type | IE-SW-BLB-05-5GT-C |
GTIN (EAN) | 4099986848153 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 114 mm |
Height (inches) | 4.488 inch |
Width | 26 mm |
Width (inches) | 1.024 inch |
Net weight | 272 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
EMC standards |
EN IEC 61000-6-2
EN IEC 61000-6-4 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 Ghz: 10 V/m IEC 61000-4-3 RS: 1.4 GHz to 6 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 4 kV; Signal: 2 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV IEC 61000-4-6 CS: 10 Vrms IEC 61000-4-8 PFMF: 30 A/m |
Explosive risk zone |
EN IEC 60079-0
EN IEC 60079-7 UL/cUL, Class I, Division 2, Groups A, B, C and D ATEX Zone 2 Ex ec IIC T4 Gc |
Free fall | According to IEC 60068-2-31 |
Safety standard |
UL 61010-1
UL 61010-2-201 |
Ship use | DNV, BV, ABS, LR, RINA pending approval |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Function DIP switch |
QoS (on/off)
Broadcast storm protection enable/disable MAC frame filtering (on/off) Activate/deactivate IEEE 802.3az energy-efficient Ethernet |
LED indicator |
Power LED: PWR1, PWR2
Port LED: LNK/ACT, 10/100/1000M (RJ45 port) |
Number of ports | 5x RJ45 |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Network traffic filter |
Quality of Service (QoS)
MAC frame filtering (LLDP frame blocking) |
Industrial protocol support | PROFINET device acc. to conformance class A |
MTBF |
|
Connection type | 1 removable 4-pin terminal block |
Current consumption | 0.1 A |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
24 V AC 2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 10 Gbit/s |
Jumbo frame support | up to 9 KB |
MAC table size | 2 K |
Packet buffer size | 1 Mbit |
Housing main material | Metal |
Protection degree | IP30 |
Speed | Gigabit Ethernet |
Surface protection PCB | Conformal coating |
Switch | unmanaged |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control | IEEE 802.3x flow control |
Standard |
IEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BASE-TX IEEE 802.3ab for 1000BASE-T IEEE 802.3x for flow control IEEE 802.3az Energy-Efficient Ethernet IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS) |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_315709)
[IECEx certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320691) [ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320692) [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_318672) [RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_318926) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_319396) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_320951) |
User Documentation |
[Quick start guide -- Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_318233)
[Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
ECLASS 14.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
Industrial EthernetAccessoriesMounting KitsMounting kit for 19" rack assembly
Spare parts
-
Item No.:1013450000Packaging unit:90 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 5.08 mm (0.200 inch) - Series BL/SL 5.08Female plug, PUSH IN spring connectionBLF 5.08HC/180BLF 5.08HC/180 SN