Properties
Version | Network switch, unmanaged, Gigabit Ethernet, Number of ports: 14x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C |
Order No. | 2908130000 |
Type | IE-SW-BLB-16-14GT-2GESFP |
GTIN (EAN) | 4099986847873 |
Qty. | ST |
Depth | 95 mm |
Depth (inches) | 3.74 inch |
Height | 144 mm |
Height (inches) | 5.669 inch |
Width | 65 mm |
Width (inches) | 2.559 inch |
Net weight | 735 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
EMC standards |
EN IEC 61000-6-2
EN IEC 61000-6-4 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 Ghz: 10 V/m IEC 61000-4-3 RS: 1.4 GHz to 6 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 4 kV; Signal: 2 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV IEC 61000-4-6 CS: 10 Vrms IEC 61000-4-8 PFMF: 30 A/m |
Explosive risk zone |
EN IEC 60079-0
EN IEC 60079-7 UL/cUL, Class I, Division 2, Groups A, B, C and D ATEX Zone 2 Ex ec nC IIC T4 Gc |
Free fall | According to IEC 60068-2-31 |
Safety standard |
UL 61010-1
UL 61010-2-201 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Alarm contact | 1 relay output with a current capacity of 1 A at 24 V DC |
Fibre-optic ports | 100/1000Base SFP Slot |
Function DIP switch |
QoS (on/off)
Broadcast storm protection enable/disable MAC frame filtering (on/off) Activate/deactivate IEEE 802.3az energy-efficient Ethernet 2x for enabling/disabling power fault alarm via relay |
LED indicator |
Power LED: PWR1, PWR2
Port LED: LNK/ACT, 10/100/1000M (RJ45 port) |
Number of ports |
14x RJ45
2x 100/1000BaseSFP Slot |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Network traffic filter |
Quality of Service (QoS)
MAC frame filtering (LLDP frame blocking) |
Industrial protocol support | PROFINET device acc. to conformance class A |
MTBF |
|
Connection type | 1 removable 6-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
24 V AC 2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 32 Gbit/s |
Jumbo frame support | up to 9 KB |
MAC table size | 8 K |
Max. number of available VLANs | 0 |
Packet buffer size | 4.1 Mbit |
Housing main material | Metal |
Protection degree | IP30 |
Speed | Gigabit Ethernet |
Switch | unmanaged |
Type of mounting |
DIN rail
Panel (with optional mounting kit) |
Data switching | Store and Forward |
Flow control | IEEE 802.3x flow control |
Standard |
IEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BASE-TX IEEE 802.3ab for 1000BASE-T IEEE 802.3x for flow control IEEE 802.3az Energy-Efficient Ethernet IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS) IEEE 802.3u for 100BaseT(X) and 100BaseFX IEEE 802.3z for 1000BASE-X |
Approval/Certificate/Document of Conformity | [KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320175) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323609) |
User Documentation |
[Quick start guide -- Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_322923)
[Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
ECLASS 14.0 | 19-17-04-02 |
Approvals |    |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:2682540000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
-
Item No.:2682450000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Multimode, LC-Duplex, 4 km, -40 °C...85 °C
-
Item No.:2682480000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.5 km, -40 °C...85 °C
-
Item No.:2682510000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-
Item No.:2682520000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682460000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 30 km, -40 °C...85 °C
-
Item No.:2682490000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, -40 °C...85 °C
-
Item No.:2682500000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, -40 °C...85 °C
-
Item No.:2682530000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682470000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 60 km, -40 °C...85 °C
-
Item No.:2682550000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
Spare parts
-
Item No.:1013470000Packaging unit:60 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 6, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box